×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 22715608, Entry date: 03/09/2006
(0)
Rate

SIMATIC Panel PC 477 with Keys Operating Fronts available now (Sales/Delivery Release)

  • Entry
  • Associated product(s)
  Effective immediately, the Panel PC 477 with keys operating fronts and 24 V DC power supply is released for delivery. The Panel PC 477 embedded unites ruggedness, highest level of reliability and security with the openness of a PC. This is accomplished by a fanless and hard-drive-less embe...

 
Effective immediately, the Panel PC 477 with keys operating fronts and 24 V DC power supply is released for delivery. The Panel PC 477 embedded unites ruggedness, highest level of reliability and security with the openness of a PC. This is accomplished by a fanless and hard-drive-less embedded PC hardware featuring low-dissipation processors as well as compact flash memory containing the adaptable operating system Windows XP embedded. Ultra-compact, rugged and maintenance-free - these are the key product characteristics.  
 


**  NEW: SIMATIC Panel PC 477 Product Family  **
**  With embedded Technology  **
 

    The maintenance-free, compact SIMATIC Panel PC 477 is the new embedded platform for industrial automation. 
 
It is the perfect combination of the ruggedness of an embedded platform and the openness of a PC.   

Attractive Entry Conditions:

  • Basic configuration already comes with 512 MB of main memory
Individual Scalability:
  • Either Celeron 650 MHz or PIII 933 MHz processors
  • 12" keys or 15" keys operating fronts
  • With or without onboard Profibus
  • Front-mounted high-speed USB 2.0 interface
Flexible in its Use through a large Selection of Operating Fronts:
 
12" Keys

 
15" Keys

 

 

Dimensional Drawing:

 

Expandable for any Application:
  • Expandable with up to 3 x PC/104 plus boards via special expansion frames
  • 2 x USB 2.0 rear-mounted, 1 x USB 2.0 front-mounted
  • Please note:
    Optional external floppy disk or optical drives connectible via USB
Optimally prepared for worldwide Use:
  • Certifications: CULUS 0508 / CE (Industry) / C-Tick
  • Degree of protection: IP 65 for front
High System Availability:
  • Vibration-resistant / shock-resistant (1 g / 5 g)
  • During operation: +5° to +50ºC ambient temperature
  • +5° to +45ºC ambient temperature with Pentium III
High Investment Protection:
  • Guaranteed long-term replacement parts availability (5 years)
  • Superior readability through bright & high-contrast displays
  • MTBF of backlight: 50,000 h
Reduction of the Integration Risk:
  • System-tested SIMATIC SW platform
  • WinCC flexible or WinCC flexible with WinAC RTX
Typical Applications:
  • Operating/visualization tasks
  • Process visualization in control rooms
  • Machine-oriented measuring, control and regulation in the process and production automation 
  • Data acquisition and data processing, e.g. production data acquisition, remote process control
Typical Users/Target Groups:
  • Machine constructors
  • Control cabinet constructors
  • Plant constructors
  • Logistics and warehouse management 

Order Number Configurator SIMATIC Panel PC 477 

( 15 KB )  

For further information, please contact your SIMATIC partner at your nearest Siemens office: 

Siemens Partners on the Internet

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.