×
Siemens Industry Online Support
Siemens AG
Entry type: Application example, Entry ID: 22900091, Entry date: 03/15/2012
(15)
Rate

Demo projects for SIMATIC Panels (WinCC flexible 2008), Panel PC and WinCC flexible PC Runtime

  • Entry
  • Associated product(s)

Description:
On this page you have the latest demo projects  available for downloading. The demo applications are made available for using with different SIMATIC Panels, Panel PC and the WinCC flexible PC Runtime.

Demo projects for HMI Panels at WinCC (TIA Portal) for Basic Panels, Comfort Panels and WinCC Runtime Advanced (TIA Portal) are available in Entry ID 50599077.

Downloading the demo projects:
The demo projects are configured in German and English. In the development environment of WinCC flexible you can set the current operating and user interface individually. The languages configured are also available in Runtime.

Demo projects for SIMATIC Panels

Note:
The requirement for using these demo applications is WinCC flexible 2008/WinCC flexible 2008 SP1/SP2.
   

Demo projects for the following panels

Download

Pack & Go 2) Project
KTP400 Basic mono PN 4)
Languages: English, German

KTP400_mono_PN_Demo2008_SP1_PaG.zip ( 2376 KB )

KTP400_mono_PN_Demo2008_SP2.zip ( 4944 KB )
KTP600 Basic mono PN 1)
Languages: English, German
KTP600_mono_PN_Demo2008_SP1_PaG.zip ( 2361 KB ) KTP600_mono_PN_Demo2008_SP1.zip ( 4820 KB )
KTP600 Basic color PN 4)
Languages: English, German

Features:
- application about wastewater treatment
- "Gauge Control" for Basic Panels
KTP600_color_PN_Demo2008_SP1_PaG.zip ( 2481 KB ) KTP600_color_PN_Demo2008_SP2.zip ( 7291 KB )
KTP1000 Basic PN 4)
Languages: English, German

Features:
- application about wastewater treatment
KTP1000_PN_Demo2008_SP1_PaG.zip ( 2775 KB ) KTP1000_PN_Demo2008_SP2.zip ( 10087 KB )
TP1500 Basic PN4)
Languages: English, German
TP1500_PN_Demo2008_SP1_PaG.zip ( 2814 KB ) TP1500_PN_Demo2008_SP2.zip ( 7134 KB )
OP77B
Languages: English, German
OP77B_Demo2008_SP1_PaG.zip ( 2496 KB ) OP77B_Demo2008.zip ( 3961 KB )
OP177B PN DP
Languages: English, German
OP177_PN_DP_Demo2008_SP1_PaG.zip ( 8378 KB ) OP177_PN_DP_Demo2008.zip ( 10372 KB )
Mobil Panel 177 DP
Languages: English, German
Mobile_Panel_177_DP_Demo2008_SP1_PaG.zip ( 8376 KB ) Mobile_Panel_177_DP_Demo2008.zip ( 8396 KB )
Mobil Panel 177 PN
Languages: English, German
Mobile_Panel_177_PN_Demo2008_SP1_PaG.zip ( 8386 KB ) Mobile_Panel_177_PN_Demo2008.zip ( 8872 KB )
TP177 4" 4)
Languages: English, German

Features:
- application about wastewater treatment
TP177_4_Demo2008_SP1_PaG.zip ( 6728 KB ) TP177_4_Demo2008_SP2.zip ( 6174 KB )
TP177B PN/DP
Languages: English, German
TP177_PN_DP_Demo2008_SP1_PaG.zip ( 8361 KB ) TP177_PN_DP_Demo2008.zip ( 10028 KB )
OP277  6"
Languages: English, German
OP277_6_Demo2008_SP1_PaG.zip ( 9273 KB ) OP277_6_Demo2008.zip ( 14877 KB )
Mobile Panel 277 IWLAN 4)
Languages: English, German

Features:
- application about wastewater treatment
Mobile_Panel_277_Demo2008_SP1_PaG.zip ( 14080 KB ) Mobile_Panel_277_Demo2008_SP2.zip ( 32159 KB )
TP277 6"
Languages: English, German
TP277_6_Demo2008_SP1_PaG.zip ( 9247 KB ) TP277_6_Demo2008.zip ( 14613 KB )
MP177 6" 4)
Languages: English, German
MP177_6_Demo2008_SP1_PaG.zip ( 7128 KB ) MP177_6_Demo2008_SP2.zip ( 8018 KB )
MP277  8" Key
Languages: English, German
MP277_8_K_Demo2008_SP1_PaG.zip ( 10063 KB ) MP277_8_K_Demo2008.zip ( 23776 KB )
MP277  8" Touch
Languages: English, German
MP277_8_T_Demo2008_SP1_PaG.zip ( 10341 KB ) MP277_8_T_Demo2008.zip ( 18848 KB )
MP277 10" Key
Languages: English, German
MP277_10_K_Demo2008_SP1_PaG.zip ( 10336 KB ) MP277_10_K_Demo2008.zip ( 18409 KB )
MP277 10" Touch 4)
Languages: English, German

Features:
- application about wastewater treatment
MP277_10_T_Demo2008_SP1_PaG.zip ( 11193 KB ) MP277_10_T_Demo2008_SP2.zip ( 33860 KB )
MP377 12" Key
Languages: English, German
MP377_12_K_Demo2008_SP1_PaG.zip ( 13094 KB ) MP377_12_K_Demo2008.zip ( 29497 KB )
MP377 12" Touch4)
Languages: English, German
MP377_12_T_Demo2008_SP1_PaG.zip ( 13505 KB ) MP377_12_T_Demo2008_SP2.zip ( 30760 KB )
MP377 15" Touch 4)
Languages: English, German

Features:
- application about wastewater treatment

- direct interface to SENTRON PAC

WinAC_MP.zip ( 91103 KB )3)

MP377_15_T_Demo2008_SP1_PaG.zip ( 16503 KB ) MP377_15_T_Demo2008_SP2.zip ( 65239 KB )
MP377 19" Touch 4)
Languages: English, German

WinAC_MP.zip ( 91103 KB )3)

MP377_19_T_Demo2008_SP1_PaG.zip ( 51288 KB ) MP377_19_T_Demo2008_SP2.zip ( 61229 KB )
1) Configurable as from WinCC flexible 2008 SP1
2) Since WinCC flexible 2008 SP1 it is possible to do an indirect transfer. This feature is called "Pack & Go".
More information on "indirect transfer with Pack & Go" is available in Entry ID 36305011.
Note:
The transfer is only possible if the panel decreed about the latest operating system. If the indirect transfer is not possible, please do operating system update. More information about this you will find in FAQ 19701610.
3) With the new demo project it is possible to play a movie (about WinAC MP) by using MP 377 19". After download copy the files to folder "PDF_Info", if you want watch the movie.
4) Configurable as from WinCC flexible 2008 SP2

Note:
The projects MP377 19" Touch and MP377 15" Touch are including the folder "PDF_Info". In this folder you get the video about WinAC MP and more information about WinCC flexible topics (PDF-files). Copy the complete folder on an arbitrary external data medium which is supported by the panel. Please take into account that the folder must be saved directly in the root-directory of the storage medium.

Demo projects for Panel PCs

Note:
WinCC flexible 2008 SP1 is required.
 

Demo projects for panel PC

Download

SIMATIC HMI IPC 577C 12" Key 
Languages: English, German
IPC_577_12k.zip ( 76085 KB )

 

Demo project for WinCC flexible PC Runtime

Note:
WinCC flexible 2008 SP1 or WinCC flexible 2008 SP2 is required. The servicepack 2 for WinCC flexible 2008 you get under the article 38612895.
 

Demo projects for PC Runtime

Download

WinCC flexible PC Runtime
resolution: 1280x1024
Languages: English, German
PC_RT_DEMO_2008.zip ( 71797 KB )
WinCC flexible 2008 SP2 PC Runtime (Widescreen)  
resolution: 1920x1200
Languages: English, German

Features:
- application about wastewater treatment

- direct interface to SENTRON PAC
- direct interface to SINAMICS S120
- wind energy plant
- water works
PC_RT_DEMO_2008_SP2.zip ( 87435 KB )

Note:
The projects WinCC flexible 2008 SP1 PC Runtime and WinCC flexible 2008 SP2 PC Runtime are including the folder "PDF_Info". In this folder you get the video about WinAC MP and more information about WinCC flexible topics (PDF-files). Copy the folder on your hard disk and select the loft path of the folder "PDF_Info" at request.

 

Notes for usage and order

Trial DVD WinCC flexible 2008
The software required for using the demo projects can also be procured as Trial Software (30 days) from your sales partner.
http://www.automation.siemens.com/mcms/aspa-db/en/Pages/default.aspx

  • Trial CD WinCC flexible 2008
    Order number: 6ZB5370-1DM00-2FA4

System requirements for WinCC flexible 2008 (Trial CD):
WinCC flexible supports all standard IBM/AT-compatible PC platforms. The following recommended system requirements are necessary for working with WinCC flexible.
 

Operating system with Service Pack SP Windows XP Professional SP3
Windows 7 Pro/ Enterprise/ Ultimate
Internet Browser MS Internet Explorer V6.0 SP1 or higher
Display of PDF files Adobe Acrobat Reader 5.0 or higher
1) Take into account additional free space, e.g. for the export file.
2) We recommend Pentium M for Windows XP and Core 2 Duo for Windows Vista (or comparable processors)
3) We recommend a memory of 2 GB
4) We recommend a memory of at least 2 GB

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.