×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 2290170, Entry date: 05/23/2000
(0)
Rate

License error message "No License for PLS1"

  • Entry
  • Associated product(s)

QUESTION:
Why do I get a license error message when opening the Interrupt Logging Wizard or the Split Screen Wizard?

ANSWER:
You are using WinCC V5.0+SP1 or PCS7 V5 without the authorization for the options package "Basic Process Control". After starting the Split Screen Wizard you get the message:

Or after starting the Interrupt Logging Wizard you get the message:

Cause:
Without the license for the options package execution of both functions is denied.
Remedy:
Install the license for the "Basic Process Control" package.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.