×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 23321111, Entry date: 05/22/2006
(0)
Rate

New 4A power supplies for S7-400 programmable controllers now available

  • Entry
  • Associated product(s)

New power supplies (PS 405 4A and PS 407 4A) are now available for the SIMATIC S7-400. The PS 405 4A power supply is suitable for use within a wide voltage range on DC systems. It has ATEX Zone 2 certification and can be used in areas subject to explosion hazard. The PS 407 4A power supply is a 4A AC/DC wide-range power supply.

Overview of the new and previous 4A power supplies:

Order number

Power supply

Status

6ES7 405-0DA02-0AA0 

PS 405 4A, 24/48/60 V DC  

new

6ES7 407-0DA02-0AA0

PS 407 4A, 110/230 V DC, 120/264 V AC 

new

6ES7 405-0DA01-0AA0

PS 405 4A, 24/48/60 V DC    

previous

6ES7 407-0DA01-0AA0 

PS 407 4A, 120/230 V AC, 120/264 V AC 

previous

The documentation of the new power supplies is included in the manual "Automation System S7-400, Hardware and Installation, Module Specification" edition 04/2006, and is now available for downloading. Entry ID: 1117740

Order numbers:

Language

6ES7498-8AA04-8AA0

German

6ES7498-8AA04-8BA0 

English

6ES7498-8AA04-8CA0   

French

6ES7498-8AA04-8DA0

Italian

6ES7498-8AA04-8EA0

Spanish

Configuring:

STEP 7 Version 5.4 or higher is recommended for configuring the new power supply modules. If you configure with an earlier version of STEP 7, use of the Hardware Support Package (HSP) is recommended. This can be downloaded from the Internet via STEP 7. See entry ID: 23183356 If there is no Internet connection at the engineering station, the current HSP can be downloaded using the following entry ID: 23183356 or you must enter the order number of the corresponding predecessor type and acknowledge the warning message when loading the configuration.

Your SIMATIC partner at your local Siemens regional office will be happy to help with any questions

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.