×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 23450835, Entry date: 09/15/2016
(27)
Rate

SINAMICS G120: PROFIBUS GSD files

  • Entry
  • Associated product(s)
Here you will find the PROFIBUS GSD files for the drive system SINAMICS G120.
The PROFIBUS GSD file is required to operate the SINAMICS G120 via PROFIBUS and to allow the configuration tools to recognise the inverter. Examples of configuration tools are previous and current STEP7 versions or COM PROFIBUS. Within the tools the corresponding import functions are provided.

Always use the GSD file that matches your Control Unit (CU) type or order number – even if you are currently not using all of the Control Unit functions (e.g. Safety functions). After the Control Unit firmware has been upgraded, it is then only necessary to update the GSD files if improved or new functions of the CU are to be used.

 

Designation Article number (MLFB) Firmware GSD-file
CU230P-2 DP 6SL3243-0BB30-1PA3 V4.7  Registrierung notwendig  DPGSD_G120P.zip (19,0 KB) 
V4.6  Registrierung notwendig  g120_cu230p-2_dp_v4-6.zip (19,1 KB)
6SL3243-0BB30-1PA2 V4.4  Registrierung notwendig  g120_cu230p-2_dp_v4_4.zip (10,3 KB)
6SL3243-0BB30-1PA1 V4.3  Registrierung notwendig  g120_cu230p-2_dp_v4_3.zip (10,3 KB)
6SL3243-0BA30-1PA0 V4.2  Registrierung notwendig  g120_cu230p-2_dp_v4_2.zip (8,1 KB)
       
CU240x-2 DP 6SL3244-0BBxx-1PA1 V4.7  Registrierung notwendig  DPGSD_G120_CU240BE-2.zip (24,2 KB) 
V4.6  Registrierung notwendig  g120_cu240x-2_dp_v4-6.zip (24,5 KB)
V4.5  Registrierung notwendig  g120_cu240x-2_dp_v4-5.zip (16,1 KB)
V4.4  Registrierung notwendig  g120_cu240x-2_dp_v4_4.zip (15,5 KB)
6SL3244-0BBxx-1PA0 V4.3  Registrierung notwendig  g120_cu240x-2_dp_v4_3.zip (15,1 KB)
       
CU250S-2 DP 6SL3246-0BA22-1PA0 V4.7  Registrierung notwendig  DPGSD_G120_CU250S.zip (25,2 KB) 
V4.6  Registrierung notwendig  g120_cu250s-dp_v4-6.zip (6,2 KB)
       
CU240S DP 6SL3244-0BA20-1PA0 V3.2.x  Registrierung notwendig  G120_CU240SDP_V3_2_1.zip (11,0 KB)
V3.2  Registrierung notwendig  G120_CU240SDP_V3_2.zip (10,9 KB)
V3.0  Registrierung notwendig  g120_cu240sdp_v3_0.zip (10,4 KB)
V2.1  Registrierung notwendig  g120_cu240sdp_v2_1.zip (9,5 KB)
V2.0  Registrierung notwendig  g120_cu240sdp_v2_0.zip (17,3 KB)
       
CU240S DP-F 6SL3244-0BA21-1PA0 V3.2.x  Registrierung notwendig  G120_CU240SDP-F_V3_2_1.zip (16,4 KB)
V3.2  Registrierung notwendig  G120_CU240SDP-F_V3_2.zip (16,3 KB)
V3.0  Registrierung notwendig  g120_cu240sdp-f_v3_0.zip (15,1 KB)
V2.1  Registrierung notwendig  g120_cu240sdp-f_v2_1.zip (14,1 KB)
V2.0  Registrierung notwendig  g120_cu240sdp-f_v2_0.zip (17,3 KB)
       
CHEMIEMODUL
CM240NE
(CU dependent)
6SL3255-0BT01-0PA0 V3.2.x  Registrierung notwendig  g120_vik_namur_v3_2_1.zip (3,2 KB)
V3.2  Registrierung notwendig  g120_vik_namur_dp_v3_2.zip (3,2 KB)
<V3.2  Registrierung notwendig  g120_vik_namur_dp.zip (3,2 KB)


Additional Downloads

Product

PROFIBUS GSD

PROFINET GSDML

SINAMICS G12023450835 26641490 
SINAMICS G120C60292416 60602080 
SINAMICS G120D60292521 60592893 
SINAMICS G110M93991698 93991704 
SIMATIC ET 200pro FC-221221197 21915937 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.