×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 23484822, Entry date: 05/02/2006
(0)
Rate

K20 AS-Interface Compact Modules: Product Expansion for the New Series

  • Entry
  • Associated product(s)

 

The new K20 AS-Interface compact module series has been expanded by a further variant: In addition to the variant as A/B slave in accordance with Spec. 3.0 (3RK2400-1CT30-0AA3), the K20 module with 4 inputs and 4 outputs is now also available as a standard slave variant (3RK1400-1CT30-0AA3). This variant also allows for the application with masters not yet supporting the current AS-Interface Specification 3.0 and can thus be employed in any AS-i application with any AS-i master.

 

Order data overview of K20 compact modules:
Digital I/O module IP67 - K20 Order No.
Type Slave-
type
Pin
assign.
Conn. techn. Availab.
for
delivery
 
4 inputs A/B Standard M8   3RK2 200-0CT30-0AA3
Y M12   3RK2 200-0CQ30-0AA3
2 inputs /
2 outputs

Standard M8   3RK2 400-1BT30-0AA3
Y M12   3RK2 400-1BQ30-0AA3
4 inputs /
4 outputs
 
Standard  Standard M8 3rd
quarter
2006

3RK1 400-1CT30-0AA3
A/B
(Spec.3.0)
3RK2 400-1CT30-0AA3
2 safe inputs Standard Y-II M12   3RK1 205-0BQ30-0AA3

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.