×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 23577105, Entry date: 07/11/2006
(0)
Rate

Sales/Delivery Release: Industrial USB Hub 4

  • Entry
  • Associated product(s)
Starting 07/01/2006, the Industrial USB Hub 4 will be orderable and available for delivery ex warehouse.   The device can be mounted to the control cabinet door as well as a top-hat rail. With it, it is possible to connect up to four peripheral devices - such as USB stick, printer, key...

Starting 07/01/2006, the Industrial USB Hub 4 will be orderable and available for delivery ex warehouse.  

The device can be mounted to the control cabinet door as well as a top-hat rail. With it, it is possible to connect up to four peripheral devices - such as USB stick, printer, keyboard, mouse - to the USB interface of a TP 177B 4" Touch, Multi Panel, or Panel PC

With the lid closed, the device possesses a protection rating of IP65. Permanently connected peripheral devices (e.g., printer) can also be attached from behind to the Industrial USB Hub 4.  

Sales/Delivery Release:
Industrial USB Hub 4

The Industrial USB Hub 4 primarily serves as USB hub for the connection of peripheral devices to a TP 177B 4" Touch, Multi Panel,or Panel PC with integrated USB interface. 

USB peripheral devices can be connected to the panel via the Industrial USB Hub 4 and operated without opening a control cabinet door. 

Further information on the USB peripheral devices released for the Multi Panels can be found in the FAQ 19188460.  

Information on the printers tested and released for the Panels can be found in FAQ 11376409

The Industrial USB Hub 4 mainly differs from standard USB hubs by being suitable for use in harsh industrial environments (IP65).    

By employing the Industrial USB Hub 4,  

  • the simultaneous connection of up to four peripheral devices - such as USB stick, printer, keyboard, mouse, barcode reader - to the panel is possible  

  • the availability of the system to be operated is increased; the control cabinet door no longer has to be opened to connect peripheral devices; operations on the Multi Panel and Panel PC are possible without interruption 

Additionally, the Industrial USB Hub 4 possesses the following attributes: 
  • Viewing window to each port

  • Vibration-resistant locking of connected USB cables and USB sticks 

  • One LED per port for checking the data traffic

  • Sufficient interior room for convenient plugging and unplugging 

  • Hardware for mounting to a top-hat rail 

  • External power supply

 

 

 

 4 x USB 2.0 (500 mA)

 IP65 (with lid closed)

Four viewing windows to the ports 

Same design as xP 277 and Panel PC

 Easier and safer handling of the system to be operated

 



 

Ordering Data

Product Name Order Number
Industrial USB Hub 4 6AV6671-3AH00-0AX00
Service Package for Industrial USB Hub 4 6AV6671-3EA01-0AX0
SIMATIC PC USB Flash Drive (512 MB) 6ES7 648-0DC20-0AA00


  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.