Entry type: FAQ, Entry ID: 23800567, Entry date: 01/26/2012
(0)
Rate

How can you transfer a WinCC flexible project via Ethernet to a Windows-based panel?

  • Entry
  • Associated product(s)

Description
The document below informs you how to transfer a WinCC flexible project to a Windows-based panel using Ethernet.

Contents

1 Transfer via Ethernet from a Configuration PC with Windows 7
   1.1 Instructions
   1.2 Settings on the Operator Panel
   1.3 Settings on the Configuration Computer
      1.3.1 Non-integrate Project
      1.3.2 Integrated Project
   1.4 Checking the Ethernet Connection
      1.4.1 Checking the Connection to the Panel
      1.4.2 Checking the Settings on the Operator Panel
   1.5 Settings in WinCC flexible
      1.5.1 Non-integrated Project
      1.5.2 Integrated Project
2 Transfer via Ethernet from a Configuration PC with Windows XP
   2.1 Instructions
   2.2 Settings on the Operator Panel
   2.3 Settings on the Configuration Computer
      2.3.1 Non-integrate Project
      2.3.2 Integrated Project
   2.4 Checking the Ethernet Connection
      2.4.1 Checking the Connection to the Panel
      2.4.2 Checking the Settings on the Operator Panel
   2.5 Settings in WinCC flexible
      2.5.1 Non-integrate Project
      2.5.2 Integrated Project

Download

23800567_WinCC_flexible_Ethernet_Transfer_en.pdf ( 1725 KB )

More information is available in the following entries
 

Topic Entry
Project transfer (released cables,...) Entry ID:
19109408
Communication between SIMATIC station and panel in the following manuals:
"WinCC flexible 2005 Communication Part 1"
"WinCC flexible 2005 Communication Part 2"
Entry ID:
18797552
Entry ID:
18797249
Network connection with DNS server Entry ID:
13336639
OS update with Ethernet (not possible with all panels) Entry ID:
19701610

Keywords
Transfer, Ethernet, Windows XP, Windows 7

Error details
Detailed error description
Help us to improve Online Support.
The page requested cannot be displayed. Please contact the webmaster.
Contact to webmaster