×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 23939668, Entry date: 03/21/2014
(4)
Rate

MICROMASTER 4: Closed-loop torque control and load distribution

  • Entry
  • Associated product(s)
Task
In addition to a wide range of applications where drives are used to control the speed (variable-speed drives), there are also numerous cases where it is necessary to control the drive torque.

Typical applications for closed-loop torque controls are Axial winder:

Axial winders are used to wind and unwind material webs, cables, wires etc. Constant speed is not decisive – but instead constant tension over the complete winding range. The tension is controlled using a dancer roll, with tension measuring transducer or indirectly using the motor torque

Solution
The example discusses the possibility of implementing closed-loop torque control with encoder and without encoder (sensorless operation). Further, circuit versions and load equalization control for single and group drives are also discussed.


Figure 1: Closed-loop torque control with an encoder

Downloads

Content of Downloads

Download

Documentation
Closed-loop torque control and load distribution
23939668_Closed-loop_torque_load_distribution_DOCU_v1_2_en.pdf ( 281 KB )

Last Changes
Editorial revision

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.