×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 23942303, Entry date: 11/09/2011
(0)
Rate

PC-based Automation: Fundamental example to PC-based automation

  • Entry
  • Associated product(s)
Problem  
In this application, the basics of the PC based automation is to be illustrated with SIMATIC IPC427C. These include:
  • Installation and commissioning of the required hardware and software
  • Connecting of distributed I/O
  • Remote Control
  • DiagMonitor V4.2 for monitoring the status of hardware
  • Application of an example S7 program

Solution  
This application provides you with all basics on PC based automation - from setting up the SIMATIC IPC427C to programming and configuration up to connecting external I/O.

Discussed Task
This application explains the baisc factor of automation with SIMATIC IPC427C. The following tasks are discussed in this application:

  • Installation and optimization of the SIMATIC IPC427C
  • Installation of hardware and software
  • Process connection via PROFINET I/O for SIMATIC IPC427C
  • Configuration of SIMATIC IPC427C with STEP 7
  • Programming example: Recipe data management in data blocks

Functional structure
The following figure shows the interaction of the automation components, which are described in this example, in principle.

Hardware setup and Software installation
Here you see the hardware setup realized for this application, as well as the software to be installed for the components.

Downloads

Contents of Downloads

Download

Application Description  
Automation with SIMATIC IPC 427C
Download size about 1,5 MB
23942303_WinAC_SE_DOKU_v20_e.pdf ( 1011 KB )
Code 
STEP 7 Project for this application
Download size about 0,7 MB
23942303_WinAC_SE_CODE_v20.zip ( 658 KB )

Historie

Ausgabe

Änderungen

12/2006 First edition with SIMATIC MICROBOX 420-RTX
10/2011 Update with SIMATIC IPC427C

Additional Information
Eight applications are available in the Application & Tools portal to round off and extend the required expert knowledge on "PC-based automation". We have developed and descriped some examples for each of the four typical automation tasks (controlling, communication, visualization, technology). The respective links are listed in the table below.

Links

Title

Link

Controlling: Automation with SIMATIC IPC427C Diese Applikation
Controlling: Basics for the Solution of Automation Tasks Based on WinAC RTX Beitrags-ID: 21004765
Controlling: Connection of Database via open Interfaces using OPC-XML Beitrags-ID: 21576581
Visualization: Configuration and Operation of WinCC and Tuning of WinAC RTX Beitrags-ID: 21004855
Visualization: Plant Visualization with Visual Basic .NET via OPC XML Beitrags-ID: 21004994
Visualization: Visualizing with Visual Basic .NET via WinAC ODK Beitrags-ID: 21919680
Technology: Positioning with WinAC RTX, Easy Motion Control and Micromaster 4xx Beitrags-ID: 21004767
Technology: Linking Windows Applications to WinAC RTX Using WinAC ODK Beitrags-ID: 21572937
Communication: S7 Communication with BSEND/BRCV for WinAC RTX and S7-300 Beitrags-ID: 20987361
Communication: Reporting Process Values via E-Mail with WinAC RTX and WinAC ODK Beitrags-ID: 20987360

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.