×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 24796682, Entry date: 03/01/2007
(1)
Rate

WinCC ProAgent V6.0 SP4 available now

  • Entry
  • Associated product(s)

Effective immediately, the WinCC option package SIMATIC WinCC/ProAgent Version 6.0 SP4 is available for delivery.



 

Delivery Release: SIMATIC WinCC/ProAgent V6.0 SP4

Product Description 

General Information

  • WinCC/ProAgent V6.0 SP4 is the option package for the process diagnostics of WinCC V6.2.
  • WinCC/ProAgent V6.0 SP4 is released for the operating system platforms Windows 2000 Prof. with SP4, Windows XP Prof. with SP2 and Windows Server 2003 with SP1.
  • WinCC/ProAgent V6.0  SP4 is only released as single-user system for WinCC V6.0 SP4 and WinCC V6.2.
  • ProAgent supplements SIMATIC WinCC by functions for the process diagnostics based on S7-PDIAG V5.3 or higher, S7-GRAPH V5.3 SP2 or higher and STEP7 V5.3 SP3 or higher.

To upgrade to the current version of WinCC/ProAgent, an upgrade from V4.x/5.x > V6.0 SP4 is offered. 

The manuals (German, English, French) are located on the product CD in the "\documents\" folder as pdf files. 

Connection to the SIMATIC S7

Possible connection types for the process diagnostics with the SIMATIC S7 and WinCC/ProAgent are:

  • MPI
  • PROFIBUS
  • Industrial Ethernet ISO Protocol (H1)
  • TCP/IP
  • WinAC Slot-PLC
  • WinAC Soft-PLC

Tag Management

WinCC/ProAgent generates 2 tags per S7 connection. The tags have to be covered by the existing WinCC tag license.

Ordering

Option WinCC/ProAgent V6.0 SP4

Product Name

Order Number

WinCC / ProAgent V6.0 SP4 1)

6AV6371-1DG06-0EX0

WinCC / ProAgent Upgrade 
From V4.x, V5.x to V6.0 SP4 1)

6AV6371-1DG06-0EX4

1) Not multi-user-system-capable

Internet Download

The upgrade to WinCC/ProAgent V6.0 SP4 can be downloaded from the Internet.

See article with the entry ID 24691332

For further questions, please contact your local Siemens office.

Phase-Out Declaration SIMATIC WinCC/ProAgent V6.0 SP3

With the delivery start of SIMATIC WinCC/ProAgent V6.0 SP4, SIMATIC WinCC/ProAgent V6.0 SP3 will be phased out. This means that the affected products are no longer listed in the catalog, but will remain deliverable for at least one more year.

 

Product Name Order Number
WinCC / ProAgent V6.0 SP3 6AV6371-1DG06-0DX0
WinCC / ProAgent Upgrade 
From V4.x, V5.x to V6.0 SP3
6AV6371-1DG06-0DX4


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.