×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 24998769, Entry date: 03/23/2007
(0)
Rate

Industrial USB Hub for SINUMERIK

  • Entry
  • Associated product(s)

The "Industrial USB Hub 4" 6AV6671-3AH00-0AX0 can also be used for SINUMERIK products.


 

Industrial USB Hub 4

Release


The "Industrial USB Hub 4" 6AV6671-3AH00-0AX0 was tested at the USB interfaces of PCU 50.3 and PCU 50 (566/1200 MHz) with PCU base SW WinXP and is released for these interfaces.

Applications:

 -  SINUMERIK 810D/840D with PCU 50/70/50.3
 -  SINUMERIK 840D sl with PCU 50.3
 -  SINUMERIK 840Di sl

Features / Benefits:

 -  4 USB interfaces 2.0
 -  Can be mounted in the cabinet rear panel/door
 -  Accessible from the front and back
 -  Data can be exchanged using a USB stick without opening the cabinet door
 -  Degree of protection IP65
 


 



For more detailed information, please contact your local Siemens office.
 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.