×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 25296061, Entry date: 04/24/2018
(7)
Rate

Getting started S7 project for SIWAREX FTA (Step 7 Classic and TIA-Portal)

  • Entry
  • Associated product(s)
Description  This getting started project shows an example of how a SIWAREX FTA can be integrated into a ...

Description 

This getting started project shows an example of how a SIWAREX FTA can be integrated into a
S7 system. It contains an S7 program with integration of SIWAREX FTA and message system. It also contains a visualization to operate a SIWAREX FTA. The set points and weighing parameters can be changed. A calibration is also possible.

Following Getting Started projects are available:

1.     STEP7 Classic project for legal-for-trade applications (SecureOCX)
        The SIWAREX FTA module must contain the firmware version 5.3.1 or higher.
 FTA_GETTING_STARTED_S7.zip

2.     TIA-Portal Getting Started project for a scale without legal-for-trade

 FTA_GETTING_STARTED_TIA_V11.zip ( 9621 KB )

 FTA_GETTING_STARTED_TIA_V12.zip ( 9279 KB )

 FTA_GETTING_STARTED_TIA_V12_SP1.zip ( 10442 KB )     

  FTA_GETTING_STARTED_TIA_V13_SP1_UPD2.zip (13,6 MB)

  FTA_GETTING_STARTED_TIA_V14.zip (10,8 MB)

 Registrierung notwendig  FTA_GETTING_STARTED_TIA_V15.zip (4,5 MB)

3.     TIA-Portal Project (S7-300 CPU, SIWAREX FTA and TP700 Comfort) for legal-for-trade applications (SecureDisplay). 
        SIWAREX FTA requires Firmware-Version 8.5.1 or higher!

  FTA_SD_S7_300_TP700_V13_SP1.zip (6,0 MB)

  FTA_SD_S7_300_TP700_V14.zip (1,9 MB)

4.     SIMATIC Manger Project (S7-300 CPU, SIWAREX FTA) with TIA-Portal Project (TP700 Comfort) for legal-for-
        trade applications(SecureDisplay). SIWAREX FTA requires Firmware-Version 8.5.1 or higher!

  FTA_SD_SIMATIC_Manager_S7_300_TP700_TIAV13_SP1.zip (6,6 MB)

  FTA_SD_SIMATIC_Manager_S7_300_TP700_TIAV14.zip (3,6 MB)

5.     TIA-Portal Project (S7-1500 CPU, SIWAREX FTA, TP700 Comfort) for legal-for-trade applications (SecureDisplay). SIWAREX FTA requires Firmware-Version 8.5.1 or higher!

  FTA_SD_S7_1500_TP700_V13_SP1.zip (6,7 MB)

  FTA_SD_S7_1500_TP700_V14.zip (2,3 MB)

 Registrierung notwendig  FTA_SD_S7_1500_TP700_V15.zip (9,6 MB)

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit