×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 25403015, Entry date: 07/10/2008
(0)
Rate

5WG1 / N258 / N670 / AP257 / Sensors Pt1000 / Temperature

  • Entry
  • Associated product(s)
QUESTION:
What sensors can be used with the Siemens GAMMA physical sensors or analog inputs, like N258 4x Pt 1000 , weather station 4x and 8x (if not those of the catalogue are suitable), or N670 universal I/O module?

I cannot find any in the GAMMA catalogue!

Keywords: Pt1000 sensor, temperature sensor, 0-10V - sensors

ANSWER:
Siemens produces various sensors which are also suitable for the mentioned devices. Please see attached PDF-file for the solution and link!

Further sensors are e.g. available from the following manufacturers:

Arcus-EDS (www.arcus-eds.de)

RTS (www.rts-automation.de)

These sensors - however - have the KNX bus coupling already integrated.

Sensors_PT1000_Humidity_0-10V_etc_en_V1.1-ENU.pdf ( 321 KB )
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit