×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 25412554, Entry date: 01/29/2009
(0)
Rate

HMI: Delivery release for Hotfix 11 for HMI-Advanced/HMI-Base SW 7.2 SP2

  • Entry
  • Associated product(s)

[Original dd. May 18, 2007]
[Update dd. Jan. 23, 2009]

The Software Hotfix
11 for HMI-Advanced/HMI-Base SW 7.2 (V07.02.02.) for SINUMERIK PCU 50.3 and for SINUMERIK 810D/840D/840D sl controller PC/PG has been released for delivery and is available in electronic form only.

[Original dd. May 18, 2007]
[Update dd. Jan. 23, 2009]

HMI-Advanced/HMI-Base Software Version 7.2 SP2 HF11



Delivery release


Major innovations as compared to SW 7.2 SP 2 include:
  • in HMI-Advanced 7.2 HF11  (V 07.02.02.11)
  • Functional improvements, further details are provided in the Upgrade Instructions
  • 840D sl: Can now be operated with Step7 5.4 on PCU50.3 (not 840Di sl)
  • Enhanced trip recorder
  • Various functional improvements (more details are provided in the Upgrade Instructions)

Note: Hotfix 1 is an integral part of Hotfix 2. Hotfix 1 has been replaced.

Field of application:

HMI-Advanced 7.2 SP2 HF11 can be used on
    SINUMERIK 810D/840D
    SINUMERIK 840Di sl/840D sl

HMI-Advanced 7.2 SP2 HF11 can be installed / operated on SINUMERIK PCU 50.3 resp. PC/PG.

The installation is not mandatory and necessary only if required. In case of need, please contact your local Siemens office.
 
Attachments:
 
Upgrade Instructions HMI-Advanced (for PCU 50.3):
  HMI_Adv_7_2_SP2_HF11 ( 18 KB )

For more detailed information, please contact your local Siemens office.

Abbreviations used:
 

sl solution line
SW Software
SP Service Pack
HF Hotfix
HMI Human Machine Interface
PCU Industrie PC
PC/PG Personal Computer / SIMATIC programming device 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.