Entry type: Download, Entry ID: 26134992, Entry date: 07/26/2007

EPLAN P8 circuit diagram macros for SINAMICS S120 AC Drive

  • Entry
  • Associated product(s)

The ZIP-File contains a macro project as well as article- and picture data for EPLAN Version P8
Download the ZIP-File, unpack and build the macros within EPLAN.

A manual contains the .zw1 file.

The information in the documentation represents standard configurations and contains
descriptions or performance features that do not always apply or are available in the described
form in a concrete application or that may be changed as a result of further development of the
products. The indicated performance features are exemplary for selected products or applications
or they describe technical possibilities. In all other respects the General Conditions of Use are valid.

SIEMENS_SINAMICS_S120_AC_DRIVE_electric_p8_V1_1_0.zip ( 16262 KB )