×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 26186523, Entry date: 07/31/2007
(0)
Rate

Range of IE FC Cables 2x2 Expanded

  • Entry
  • Associated product(s)

The product spectrum of IE FC cables 2x2 has been expanded by the new IE FC TP Food Cable 2x2 and the IE FC TP Festoon Cable GP 2x2.

 

1. Product description / application

The product spectrum of IE FC TP cables has been expanded by the IE FC TP Food Cable 2x2 and the IE FC TP Festoon Cable GP 2x2.

The IE FC TP Food Cable with its PE outer sheath and stranded conductors is specially suited for applications in the food and beverages industries. The cable has FastConnect terminations and can thus be stripped with the FastConnect stripping tool and used for all FastConnect IE connectors.

The mechanical design of the IE FC Festoon Cable GP 2x2 (stranded conductors and PUR outer sheath) makes it specially suitable for festoon applications on cranes. The cable has FastConnect terminations and can thus be stripped with the FastConnect stripping tool and used for all FastConnect IE connectors.

 

2. Ordering data 

Product Name

Order No.

IE FC TP Food Cable 2x2

6XV1 871-2L

IE FC TP Festoon Cable GP 2x2

6XV1 871-2S

 

3. Technical data 

Cable type 1)

IE FC TP Food Cable 2x2
(PROFINET Type C)

IE FC Festoon Cable GP 2x2 (PROFINET Type B)

Application areas

Food and beverages industries

Festoon applications

Cabel specification

Cat5e

Cat5e

Electrical data
(at 20°C)

 

 

Wave attenuation

 

 

  at 10 MHz

69 dB/km

60 dB/km

  at 100 MHz

235 dB/km

235 dB/km

Wave impedance

 

 

  at 1 – 100 MHz

100 ± 15 Ω

100 ± 15 Ω

Close crosstalk attenuation

 

 

  at 1 – 100 MHz

≥ 50 dB/100 m

≥ 50 dB/100 m

Transfer impedance

 

 

  at 10 MHz

≤ 10 /km

≤ 10 /km

Loop resistance

≤ 120 Ω/km

≤ 120 Ω/km

Insulation resistance

≥ 500 MΩ km

≥ 500 MΩ km

Reach

 

 

  with IE FC RJ45 plug, max.

85 m

85 m

  with IE FC Outlet RJ45, max.

75 m

75 m

Mechanical data

 

 

Cable type (standard designation)

2YH(ST)C2Y 2x2x0.75/1.5-100LI

2YY(ST)CY 2x2x0.75/1.5 LI GN

Inner core diameter (Cu)

0.25 mm (AWG 22)

0.25 mm (AWG 22)

Core insulation

PE, Ø 1.5 mm

PE, Ø 1.5 mm

Inner sheath

FRNC, Ø 3.9 mm

PVC, Ø 3.9 mm

 Sheath

PE Ø (6.5 ± 0.2) mm

PVC Ø (6.5 ± 0.2) mm

 Permitted ambient conditions

 

 

  Operating temp.

–40 ºC to +75 ºC

–40 ºC to +75 ºC

  Transport / storage temp.

–45 ºC to +75 ºC

–45 ºC to +75 ºC

  Temp. during laying

-20 ºC to +60 ºC

-20 ºC to +60 ºC

Permitted bending radius

 

 

  multiple

0.05 m

0.07 m

  once

0.02 m

0.03 m

Bending cycles

-

5 Mio

Tensile stress

≤ 150 N

≤ 150 N

Weight

approx. 55 kg/km

approx. 68 kg/km

Halogen free

yes

no

Behavior in fire

-

flame-retardant to IEC 60332-1

Oil-resistent

limited resistance

limited resistance

UL Listing / 300 V Rating

-

Yes / CMG/PLTC/SUNRES/OIL RES

UL Style / 600 V Rating

-

Yes

UV-resistent

Yes

Yes

Fast Connect terminations

Yes

Yes

Silicone-free

Yes

Yes

Shipbuilding approvals

-

-

 

1) Electrical features at 20 ºC, tested to DIN 47 250 Part 4 and DIN VDE 0472

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.