×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 26291378, Entry date: 06/27/2008
(0)
Rate

Detection of Document Status of SIMATIC IT Batch Logs (Original or Copy)

  • Entry
  • Associated product(s)

A requirement of regulatory agencies (e.g. FDA) is to designate copies as such. Using the Report Manager for creating batch logs allows to recreate batch logs upon request at any time (to generate copies). The application uses SIMATIC IT COM interfaces to distinguish between the first creation of a batch log (original) and copies.

Downloads

Content of Downloads

Download

Detection of Document Status of SIMATIC IT Batch Logs (Original or Copy) for SIMATIC IT Historian V6.1 SP1 26291378_Kopie_Original_V61_en.pdf ( 356 KB )
Detection of Document Status of SIMATIC IT Batch Logs (Original or Copy) for SIMATIC IT Historian V6.3 SP1 26291378_Kopie_Original_V63_en.pdf ( 552 KB )
Code for SIMATIC IT Historian V6.1 SP1
Visual Basic Applikation
26291378_Code_61.zip ( 372 KB )
Code for SIMATIC IT Historian V6.3 SP1
Visual Basic Applikation
26291378_Code_63.zip ( 458 KB )

 

History

Version

Modification

08/2007 First release
06/2008 Additional version for SIMATIC IT Historian V6.3 SP1

Suchbegriffe
SIT, SITHis

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.