×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 26331265, Entry date: 08/23/2007
(0)
Rate

WinCC flexible 2005: Accessing a Panel via an HTML Page Supported by Sm@rtAccess

  • Entry
  • Associated product(s)

Problem:  
Your customer has different plant sections that are operated via several multi panels.
It is to be possible to output and change selected machine parameters of these multi panels via different PCs (office PCs).
Since visualization software is not installed on the corresponding PCs, the visualization is to be performed via a "standard HTML page" (page is called using MS Internet Explorer).

In addition, process values are to be stored on a central PC and later output in tabular and graphical form via an Excel table.

Solution:  
With the aid of the integrated WinCC flexible "MiniWeb server" and the "Sm@rtAccess: Web service (SOAP)" Runtime service, the process values of the multi panels are accessed.
The process values are then output on a PC (office PC) via the self-created HTML pages.

The figure below provides an overview of the overall solution.

 

The application describes all configuration steps that are necessary to implement the task.
The individual steps are listed below:

  • STEP 7 configuration
  • WinCC flexible configuration
  • HTML configuration

 

Downloads

Content of Downloads

Download

Documentation (German) 
 

 

26331265_Applikation_WinCC_flexible_HTML_Seite_DOKU_V10_d.pdf ( 1626 KB )
Documentation (English) 
 

 

26331265_Applikation_WinCC_flexible_HTML_Seite_DOKU_V10_e.pdf ( 1638 KB )
Code 
STEP 7 project (STEP7 5.3 SP3)
WinCC flexible 2005 project (WinCC flexible 2005 SP1 HF6)
HTML pages
26331265_Applikation_WinCC_flexible_HTML_Seite_CODE_V10.zip ( 3272 KB )

 

History

Version

Modification

08/2007 First edition

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.