×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 26504020, Entry date: 09/29/2008
(1)
Rate

Sales and delivery release for SINUMERIK HANDHELD TERMINAL HT 2

  • Entry
  • Associated product(s)

With effect from Sep.12, 2007, the SINUMERIK HANDHELD TERMINAL HT 2 (MLFB / order number: 6FC5303-0AA00-2AA0) has been released for sales and delivery.
The spiral connecting cable (MLFB 6FC5348-0AA08-3AA0) for SINUMERIK HANDHELD TERMINAL HT2 has been released for sales and delivery as of August 2008. It is 1.5m long and can be extended up to 3.5m.  

The SINUMERIK HT 2 is used to manually operate machine tools if the operator must be mobile during the operating process (e.g. during setup). It has been developed to perfectly suit all requiremends placed on handiness, ruggeddness and suitability for application. The SINUMERIK HT 2 perfectly fits into the SINUMERIK solution line operator component environment ein.

[Original: Sep. 12, 2007]

[Update: Oct. 17, 2007]
[Update: Aug. 11, 2008]
[Update: Sep. 18, 2008]
 

SINUMERIK HT 2


Sales and delivery release


Highlights:

HMI mobility
• Suitable for both right handers and left handers due to 2 acknowledgement buttons
• Insertion and removal while the system is in operation (hot swapping),
without triggering emergency stop (only possible in combination with the terminal
box PN Plus)
• Rugged, lightweight and ergonomic design
• Intuitive axis feed due to rugged magnetic handwheel
• All keys can be freely configured and labeled (standard key assignment
preconfigured upon delivery)
• Write-on slide-in labels (accessories)

The SINUMERIK HANDHELD TERMINAL HT 2:
The perfectly reachable operator elements, ergonomic design and the low weight
(approx. 700g) allow fatigue-free working even with long-term applications.
Type of protection IP65, plastic handle bars and the magnetic handwheel
proved to be perfectly suitable even under harsh manufacturing conditions.
The key assignment corresponds to that of the existing handheld unit.
Type B-MPI. Ensures convenient migration. If necessary, the keys can be freely
assigned and labeled.

Integration:

The SINUMERIK Handheld Terminal HT 2 can be used for:
• SINUMERIK PCU 321
• SINUMERIK 840Di sl
• SINUMERIK 840D sl:
NCU 710.1/ 720.1/ 730.1, NCU 710.2/ 720.2/ 730.2, NCU 720.2 PN/ 730.2 PN
SINUMERIK PCU 50.3


 

Component Order number Status on
2007-10-17
SINUMERIK HANDHELD TERMINAL HT 2
WITH 128 x 64 PIXEL DISPLAY
6FC5303-0AA00-2AA0 Delivery release (M300)
Magnetic clamp
for SINUMERIK HT 2
6FC5348-0AA08-0AA0 Delivery release (M300)
Holder
for SINUMERIK HT 2

6FC5348-0AA08-1AA0

Delivery release (M300) 

Slide-in labels, write-on
3 foils, format DIN A4,
for SINUMERIK HT 2

6FC5348-0AA08-2AA0

Delivery release (M300)
Components which are already available    

Key set
for SINUMERIK HT 2

6AV6574-1AG04-4AA0 Delivery release (M300)

Terminal boxPN Basic
Type of protection IP65
without automatic emergency-stop bypass
for assembly
within the system

6AV6671-5AE01-0AX0 Delivery release (M300)

Terminal boxPN Plus
Type of protection IP65
with automatic emergency-stop bypass
for assembly
within the system

6AV6671-5AE11-0AX0 Delivery release (M300)

Terminal boxBasic PN
without automatic emergency-stop bypass
for assembly
within the control cabinet

6FC5303-0AA01-1AA0 Delivery release (M300)

Signal cable

for mobile panels

• Length: 2 m 6XV1440-4BH20

• Length: 5 m 6XV1440-4BH50

• Length: 8 m 6XV1440-4BH80

• Length: 10 m 6XV1440-4BN10

• Length: 15 m 6XV1440-4BN15

• Length: 20 m 6XV1440-4BN20

• Length: 25 m 6XV1440-4BN25  

Spiral cable

• Length:1.5m extensible to 3.5m

 

 

 

 

 

 

 

 

 

 

6FC5348-0AA08-3AA0

Delivery release (M300)

The spiral connecting cable (MLFB 6FC5348-0AA08-3AA0) for SINUMERIK HANDHELD TERMINAL HT2 is available. It is 1.5m long and can be extended up to 3.5m.

Important note:

Since the SINUMERIK HT 2 is a Thin Client device, the functionality depends on the NCU-Base software. This is linked to the NCU software version. Until further notice, the HT 2 can only run on SINUMERIK 840D sl 2.4 SP1/1.5 (or later). It cannot be operated with 1.4 SP1 and all previous software versions. Delivery release has been granted.
 

Important note:

  • At present, the four upper, assignable user keys cannot be configured (NCU software 2.4 SP1 HF1). For technical reasons, the keys have not yet been reported to the PLC.

    There is no remedial option. We plan to provide a correction option asap and will publish this via Prodis. As a result, 16 keys are currently available.
     
  • 4-line display configuration is possible, however, only 2 lines have been parameterized in the preconfigured PLC block FC13. The lower two lines must be configured manually, if required. We schedule to provide an extension for FC 13 and will inform you accordingly via Prodis.
  • The four upper, assignable user keys can be configured as of NCU software 1.5/2.5. Thus, all 20 keys will be available.
  • An extended FC 13 with preconfigured four lines is provided with the box NCU software 1.5/2.5 toolbox.


 

Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.