×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 26508437, Entry date: 04/23/2009
(0)
Rate

Dimensional Drawings for the SIMATIC Flat Panels

  • Entry
  • Associated product(s)

Description:
In the attachment, all dimensional drawings for the SIMATIC Flat Panels are provided for download as Adobe PDF and as DXF files.   
 

Order Number Screen Size Download PDF Download DXF
SIMATIC Flat Panel
6AV7861-1xxxx-0AA0 12-Inch PDF ( 104 KB ) DXF ( 3168 KB )
6AV7861-2xxxx-0AA0 15-Inch PDF ( 182 KB ) DXF ( 5186 KB )
6AV7861-3xxxx-0AA0 19-Inch PDF ( 221 KB ) DXF ( 6138 KB )
6AV7861-1xxxx-1AA0 12-Inch PDF ( 193 KB ) DXF ( 4580 KB )
6AV7861-2xxxx-1AA0 15-Inch PDF ( 192 KB ) DXF ( 4641 KB )
6AV7861-4xxxx-1AA0 17-Inch PDF ( 166 KB ) DXF ( 2751 KB )
6AV7861-3xxxx-1AA0 19-Inch PDF ( 171 KB ) DXF ( 4285 KB )
SIMATIC Flat Panel Pro
6AV7861-5TB10-1AA0 15-Inch PDF ( 405 KB ) DXF ( 2854 KB )
6AV7861-6TB10-1AA0 19-Inch PDF ( 252 KB ) DXF ( 8409 KB )


Note:
The file format "*.dxf" is a format for CAD engineering drawings. 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.