×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 26641490, Entry date: 11/03/2017
(14)
Rate

SINAMICS G120: PROFINET GSDML files

  • Entry
  • Associated product(s)
Here you will find the PROFINET GSDML files for the drive system SINAMICS G120.
The PROFINET GSDML files are required to operate the SINAMICS G120 via PROFINET and to allow the configuration tools to recognise the inverter. Examples of configuration tools are previous and current STEP7 versions or COM PROFINET. Within the tools the corresponding import functions are provided.

Always use the GSDML file that matches your Control Unit (CU) type or order number – even if you are currently not using all of the Control Unit functions (e.g. Safety functions). After the Control Unit firmware has been upgraded, it is then only necessary to update the GSDML files if improved or new functions of the CU are to be used.

 

Designation

Article No.

Firmware

GSDML-file

CU230P-2 PN

6SL3243-0BB30-1FA0

from V4.6

 Registrierung notwendig  G120P_GSDML_CU230P-2_PN_V4.7_SP13.zip (35,2 KB) 

 

 

 

 

CU240E-2 PN (-F)

6SL3244-0BB1x-1FA0

from V4.5

 Registrierung notwendig  G120_GSDML_CU240x_PN_V4.7_SP13.zip (35,6 KB) 

 

 

 

 

CU250S-2 PN

6SL3246-0BA22-1FA0

from V4.6

 Registrierung notwendig  G120_GSDML_CU250S_PN_V4.7_SP13.zip (38,8 KB) 

 

 

 

 

CU240S PN

6SL3244-0BA20-1FA0

V3.2.x

 Registrierung notwendig  g120_cu240spn_v3_2_1.zip (5,1 KB) 

V3.2

 Registrierung notwendig  g120_cu240spn_v3_2.zip (5,2 KB) 

V3.1

 Registrierung notwendig  g120_cu240spn_v3_1.zip (5,1 KB) 

 

 

 

 

CU240S PN-F

6SL3244-0BA21-1FA0

V3.2.x

 Registrierung notwendig  g120_cu240spn-f_v3_2_1.zip (7,0 KB) 

V3.2

 Registrierung notwendig  g120_cu240spn-f_v3_2.zip (7,2 KB) 

V3.1

 Registrierung notwendig  g120_cu240spn-f_v3_1.zip (7,1 KB) 

 

Compatibility GSDML versions to STEP 7

GSDML-Version V2.25 V2.3.1
STEP 7 in TIA-Portal
from V11 yes no
from V12 yes yes

STEP 7 with SIMATIC Manager

from V5.5 SP2 yes yes
V5.5 SP1 yes no
V5.5 yes no
up to V5.4 SP5 no no

 

Different functions of the GSDML versions

GSDML-Version V2.25 V2.3.1
Media redundancy no yes
PROFIsafe yes yes
Shared Device yes yes

 

Additionel Downloads

Produkt

PROFIBUS GSD

PROFINET GSDML

 SINAMICS G12023450835 26641490 
 SINAMICS G120C60292416 60602080 
 SINAMICS G120D60292521 60592893 
 SINAMICS G110M93991698 93991704 
 SIMATIC ET 200pro FC-221221197 21915937 
 SINAMICS G120X-

109763250 

 SINAMICS G115D -109784461 
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.