×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 27005215, Entry date: 04/02/2015
(2)
Rate

What should you watch out for with regard to licenses for WinCC flexible and panels?

  • Entry
  • Associated product(s)
This FAQ entry describes what to pay attention to with regard to licenses and authorizations for WinCC flexible.

This entry covers licenses for panels, WinCC flexible ES and WinCC flexible RT.

Please follow the instructions in the following documentation. The following points are covered in the document.

1 Licenses and License Management
1.1 Overview
1.2 Options and Services of WinCC flexible ES/ RT
2 How can you transfer licenses?
2.1 Which Software is Needed?
2.2 Transferring License Keys to an operator panel via Automation License Manager
2.3 Removing License Keys from an operator panel via Automation License Manager
2.4 Notes on Interface Configuration
3 License Key Backup
3.1 Which Software is Needed?
3.2 When Do You Have to Back Up License Keys?
3.3 Backup and Restore
4 Special Features of WinAC MP
4.1 License Keys for WinAC Types
4.2 License Keys for WinAC Versions
4.3 Other Special Features
5 Frequently Asked Questions
5.1 Why Does the Downloading of Your Licenses to the Operator Panel Fail?
5.2 How Do You Repair a Defective License?
5.3 Why is a License Invalid After Changing Time Zones?
5.4 Why are License Keys Not Recognized?
5.5 Where is the "Old" License Key Located after an Upgrade?
5.6 How Do You Retrieve a Lost License Key?
5.7 Why are Licenses of the Panel Not in the Backup?
5.8 Can You Use a License for WinCC flexible 2008 also for WinCC flexible 2007?
5.9 Can You Change the Versions of WinCC flexible by Replacing Licenses? (This does not apply for Micro and China Edition)

Documentation
  WinCC_flexible_lizenzen_en.pdf (525,6 KB)

The following documentation lists the licenses required for the various options and services in WinCC flexible Runtime (RT) and WinCC flexible Engineering System (ES).

Documentation
  license_key_list_en_v1_1.pdf (15,4 KB)

Additional Information

  • Tips for handling licenses when migrating from WinCC flexible to WinCC (TIA Portal) are available in Entry ID59869088
  • Information about license management in WinCC (TIA Portal) is available in Entry ID 74796111

Additional Keywords
License repair, License destruction, License installation connection, License upgrade, ALM, Automation License Manager, License defective, License not recognized, Transfer, Panel

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.