×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 27062840, Entry date: 11/22/2007
(123)
Rate

SIMATIC PC Adapter USB Software V2.0

  • Entry
  • Associated product(s)
DESCRIPTION: Download of PC Adapter USB Software V2.0. This software is the precondition for operation under MS Windows Vista.  ...

DESCRIPTION:

Download of PC Adapter USB Software V2.0.
This software is the precondition for operation under MS Windows Vista. 

Languages: German, English, French, Spanish, Italian.

Hardware prerequisites

You require a PC with USB port

Software prerequisites

To be able to work with the PC Adapter USB, you require a PC with one of the following operating systems:

·        MS Windows 2000

·        MS Windows XP Home

·        MS Windows XP Professional

·        MS Windows Server 2003 (R2 Standard edition)

·        MS Windows Vista Business (32-bit edition)

·        MS Windows Vista Ultimate (32-bit edition)

·        MS Windows Vista Enterprise (32-bit edition)

You also require a SIMATIC software package that makes use of MPI communication (e.g. STEP 7).
To be able to operate the PC Adapter USB on a PPI network, you require the STEP 7-Micro/WIN 32 software version 4.0 or higher.

Documentation

The user manual for the SIMATIC PC Adapter USB is available as electronic documentation on the Product CD. It is also available in the directory “_Manuals“, in the unpacked file "PC_Adapter_USB_102007.zip".

Procedure:

Download the file, unpack to a directory and call Setup.

 Registrierung notwendig  pc_adapter_usb_102007.zip (127,8 MB) 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.