×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 27731588, Entry date: 07/03/2012
(1)
Rate

Technology CPUs: Technology Template "Hydraulics Characteristic"

  • Entry
  • Associated product(s)

Problem
If a hydraulic axis is to be operated through the control loop of the technology CPU you need a compensation characteristic  for optimal control., which maps the linear actuating signal of the controller onto the non-linear behavior of the hydraulic axis.

Solution
The technology template can be directly used for the measurement of the compensation characteristic of a hydraulic axis and for the activation of this characteristic in the control loop of the technology CPU.

Downloads

Content of Downloads

Download

Documentation 27731588_Template_GetCharacteristics_DOKU_v20_e.pdf ( 1054 KB )

Code

The S7 Code of the Template Move3D can be downloaded separated or together with a example

For the Examples a

  • CPU 31xT-2 DP
  • IM174
  • STEP 7 V5.5 SP2
  • S7 Technology V4.2 SP1 and
  • WinCC flexibel 2008 SP3 Runtime
are required.
Program archive 27731588_CODE_GetCharacteristics_v421.zip ( 47 KB )
Program archiv with example for CPU 315T 27731588_CPU315T_GetCharacteristics_EXP-S_v421.zip ( 8917 KB )
Program archiv with example for CPU 317T 27731588_CPU317T_GetCharacteristics_EXP-S_v421.zip ( 8967 KB )
 

History

Version

Modification

11/2008 first edition
03/2009 V4.11: Code correction of cam disc generation in point (0,0)
05/2012 V4.2.1: Code correction initialization "MC_Halt" / Additional functions

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.