×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 27774657, Entry date: 05/04/2015
(1)
Rate

Guideline Training Case SIMOTION D4x5-2 V4.4

  • Entry
  • Associated product(s)
Information on the Training Case SIMOTION D4x5-2

With the guideline and a SIMOTION D4x5-2 training case you get an overview about the SIMOTION and SINAMICS functionality in a simple way. The following questions are answered:

  • How do I take a SIMOTION D4x5-2 training case into operation?
  • How can I use the training case?
  • How can I get an overview about the SIMOTION functionality with the training case within an hour?
  • Is an example project available?

Notice
Current training cases are equipped with SIMOTION D425-2.
Older training cases with SIMOTION D435 cannot be used together with SIMOTION V4.4.

Downloads
  guideline_en.pdf (3,6 MB)
  readme_en.pdf (179,4 KB)
 Registrierung notwendig  D425_TrainingCase_en.zip (1,6 MB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
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
    Topic pages for this entry