×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 28322991, Entry date: 11/28/2013
(0)
Rate

Dimensioned drawings for SIMATIC panel PCs

  • Entry
  • Associated product(s)

Description
Attached you will find the dimensioned drawings for the SIMATIC panel PCs. The drawings are available to download as Adobe PDF also as DXF engineering drawings.
 

SIMATIC IPC477C embedded
Display size Panel type Download PDF Download DXF
12 inch Touch PDF ( 182 KB ) DXF ( 1852 KB )
12 inch Keys PDF ( 297 KB ) DXF ( 3321 KB )
15 inch Touch PDF ( 266 KB ) DXF ( 2889 KB )
15 inch Keys PDF ( 296 KB ) DXF ( 3461 KB )
19 inch Touch PDF ( 313 KB ) DXF ( 4025 KB )
Table 01
 
SIMATIC IPC477C PRO embedded
Display size Panel type Download PDF Download DXF
15 inch Touch PDF ( 333 KB ) DXF ( 5487 KB )
19 inch Touch PDF ( 365 KB ) DXF ( 5845 KB )
Table 02
 
SIMATIC IPC577C
Display size Panel type Download PDF Download DXF
12 inch Touch PDF ( 215 KB ) DXF ( 2060 KB )
12 inch Keys PDF ( 243 KB ) DXF ( 2339 KB )
15 inch Touch PDF ( 221 KB ) DXF ( 2156 KB )
15 inch Keys PDF ( 255 KB ) DXF ( 2644 KB )
19 inch Touch PDF ( 281 KB ) DXF ( 3275 KB )
Table 03

Note
The file format DXF is used for CAD engineering drawings.

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.