×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 28369620, Entry date: 12/16/2009
(0)
Rate

What are the options for exporting/importing configuration data from/to WinCC, or for creating/editing configuration data externally?

  • Entry
  • Associated product(s)
Description: The following table shows the tools and options in WinCC of importing/exporting, creating and editing data. ...

Description:
The following table shows the tools and options in WinCC of importing/exporting, creating and editing data.

WinCC_ImportExport_Table_e.pdf ( 10 KB )

More information on the tools or options is available at the following links or in the WinCC Help under the relevant reference.
 

Tool Link / Reference
WinCC Smart Tools "WinCC Information System > SmartTools"
For which SmartTools are available in which version of WinCC refer to Entry ID: 64847781 .
WinCC VBA "WinCC Information System > Working with WinCC > VBA for automated configuration"
WinCC ODK Information on the options package: Entry ID 22450798
Note:
Please note that the ODK "Open Development Kit" does not include ready-to-use functions for importing/export data. You must create them yourself.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.