×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 28391777, Entry date: 04/24/2018
(12)
Rate

Getting Started S7 Project for SIWAREX U (Step 7 Classic and TIA-Portal)

  • Entry
  • Associated product(s)
Description: This project shows an example of how a SIWAREX U can be integrated into a S7 system. The integration is realised with different slave modules. It contains a S7 program with integration of SIWAREX U and message function. It contains also a WinCC flexible project with visualisation ...

Description:
This project shows an example of how a SIWAREX U can be integrated into a S7 system. The integration is realised with different slave modules. It contains a S7 program with integration of SIWAREX U and message function. It contains also a WinCC flexible project with visualisation
and handling of SIWAREX U. Alternatively the project is available in Step 7 classic or TIA-Portal.

Download of the software:
 SIWAREX_U_GETTING_STARTED_S7.zip ( 4365 KB )
 SIWAREX_U_GETTING_STARTED_TIA_V11.zip ( 4236 KB )   
 SIWAREX_U_GETTING_STARTED_TIA_V12.zip ( 5603 KB )
 SIWAREX_U_GETTING_STARTED_TIA_V12_SP1.zip ( 5795 KB ) 
  SIWAREX_U_GETTING_STARTED_TIA_V13_SP1_UPD2.zip (9,5 MB)
  SIWAREX_U_GETTING_STARTED_TIA_V14.zip (4,0 MB)
 Registrierung notwendig  SIWAREX_U_GETTING_STARTED_TIA_V15.zip (1,2 MB) 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.