×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 28419720, Entry date: 11/16/2007
(0)
Rate

Delivery Release for MOBY D, MDS D324

  • Entry
  • Associated product(s)

The MOBY D MDS D324 transponder is now released for delivery.

With the MDS D324, another transponder is added to the MOBY D RFID system.
The transponder is passive and maintenance-free. It is based on the ISO standard 15693 with my-d technology.
An application memory of 992 bytes is available.

Typical Applications

  • Mechanical engineering, automation systems, conveyor systems

  •  Ancillary assembly lines in the automotive industry / suppliers

  •  Small assembly lines
     

Customer Benefits

  • Low-overhead integration of MOBY D into SIMATIC S7 and PROFIBUS DP

  •  Integrated configuration, application creation and diagnostics

  • Can be used in harsh industrial environments under extreme environmental conditions

  •  Large 992-byte user memory

  •  In accordance with ISO 15693
     

Delivery program, Models, Accessories, Order Numbers

Description Order Number
MOBY D, MDS D324
Mobile data memory MDS D324
992-byte user memory, in accordance with ISO 15693
Dimensions Ø 27 x 4 mm
Min. order quantity 20
pcs.

6GT2600-3AC00

Further Information

Product information in the A&D Mall: Siemens A&D Mall - MDS D324

Your Siemens contact can provide you with more information.
Contact person on the Internet:
German: contact person

Service & Support:http://www.siemens.com/automation/support-request

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.