×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 28518735, Entry date: 01/04/2016
(2)
Rate

MICROMASTER 4, SINAMICS G110M, G120x with PROFIBUS: Information regarding the state diagram after Power on and ON/OFF1 command.

  • Entry
  • Associated product(s)
The status word 1 (ZSW 1) can be used to display the inverter status.


Are there differences in the status word 1 of the inverters after Power on and ON/OFF1 command?

The representation of the actual state is provided in bits 0, 1, 2 and 6 in status word 1 (r0052).

The behavior of these bits after Power on and ON/OFF1 command differs for the MM4 and G110M/G120x.

    For the MM4 frequency inverter, bits 0, 1 and 2 are set alternating: 001, 010, 100.

    For the G110M/G120x frequency inverter, bits 0, 1 and 2 are additively set: 000, 001, 011, 111 (in conformance with the PROFIDrive profile).

    Evaluation of the status bits of the plc programme

    With a possible change over from MM4 to G110M/G120x the program must be adapted, because otherwise the existing program logic will no longer correctly operate.

    Differences and adjustments

    The most significant difference involves bit r0052.2 "Drive running" (refer to Figs. 1 and 2).

      For both drives, bit r0052.2 is set when starting (after an ON command).

      The bit is reset

        For the MM4 if the drive stops.

        For a G110M/G120x frequency inverter, bit r0052.2 is immediately reset after the OFF1 command.

        In order to emulate the same "Drive running" state for the G110M/G120x the same as for the MM4, you can use e.g. bit r0052.1 "Drive ready to run" (refer to Fig. 2).

        State diagrams after Power on and ON/OFF1 command for the MM4 and G110M/G120x are subsequently shown. Using these diagrams, users can make the appropriate changes in their program.

        Fig. 1 - State diagram after Power on and ON/OFF1 command for MICROMASTER 4


        Fig. 2 - State diagram after Power on and ON/OFF1 command for SINAMICS G110M/G120x




        Parameter describtion

        Parameter

        Specification

        MM4

        G110M/G120x

        r0052

        Status word 1

        X

        X

        r0053

        Status word 2

        X

        X

        r0052

        Bitfield

        Specification

        No

        Yes

        Bit00

        Drive ready

        0

        1

        Bit01

        Drive ready to run

        0

        1

        Bit02

        Drive running

        0

        1

        Bit06

        ON inhibit active

        0

        1






        Security information
        In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
        https://www.siemens.com/cybersecurity#Ouraspiration.