Entry type: FAQ, Entry ID: 28569857, Entry date: 03/26/2013
(0)
Rate

Implementation of SIMATIC modules of the product families S7-300, S7-400, ET 200M, ET 200S ET, 200iSP and TDC in environments with high concentrations of corrosive gas

  • Entry
  • Associated product(s)

SIMATIC modules of the product families

  • S7-300
  • S7-400
  • ET 200M
  • ET 200S
  • ET 200iSP
  • TDC

are also approved for implementation in environments with high concentrations of corrosive gas in compliance with ISA–S71.04 severity level G1; G2; G3.

The relevant information is given in the manuals of the product families S7-300, S7-400, ET 200M, ET 200S, ET 200iSP and TDC.
Please refer to the relevant manuals for more information on climatic environmental conditions.