×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 28798048, Entry date: 04/21/2008
(0)
Rate

Book Mounting Kit for SIMATIC Box PC 827B Released for Delivery

  • Entry
  • Associated product(s)

A space-saving Book Mounting Kit to mount the SIMATIC Box PC 827B in a switchboard has been released for delivery.

( 87 KB ) ( 87 KB ) ( 87 KB )  


 

The space on the rear mounting panels of switchboards is usually very valuable. For this reason we are now offering a  "Book Mounting Kit" for the SIMATIC Box PC 827B, which reduces the footprint when the PC is mounted in a switchboard. The new mounting option has some influence on the operational features of the SIMATIC Box PC 827B.

 

 

Features of the book mounting option

 

SIMATIC BOX PC 827B

SIMATIC BOX PC 827B
with book mounting

Vibration
(during operation)

10 to 58 Hz: 0.075 mm,
58 to 500 Hz: 9.8 m/s
²
(to DIN IEC 60068-2-6)
approx. 1 g

10 to 58 Hz: 0.0375 mm,
58 to 500 Hz: 4.9 m/s
²
(to DIN IEC 60068-2-6)
approx. 0.5 g

Shock
(during operation)

50 m/s², 30 ms
(to IEC 60068-2-27)
approx. 5 g

25 m/s², 30 ms
(to IEC 60068-2-27)
approx. 2.5 g

CD operation
 

yes
positions not permitted:
CD tray opens upwards or downwards.

not permitted.
recommendation: connect external CD drive via USB port.

Exit of the interfaces
 

at the top (w/o CD)
at the bottom (w/o CD)
left
right

at the top
at the bottom
position can easily be changed (180
°) w/o any mech. modifications.

Mounting area in switchboard
W x H

298 x 301 mm
(incl. mounting rails)

152 x 392 mm
 

Depth in switchboard
D

152 mm w/o CD
176 mm with CD
 

279 mm
 

Ordering data

Order No.

6ES7648-1AA30-0YA0

 

Mounting/dimensions:

( 283 KB )  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.