×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 28997770, Entry date: 10/13/2008
(0)
Rate

EMERGENCY STOP with Protective Door Monitoring according to category 2 in EN 954-1, with MSS Basic (CD-FE-I-045-V10-EN)

  • Entry
  • Associated product(s)

 

Task:
EMERGENCY STOP with Protective Door Monitoring according to category 2 in EN 954-1, with MSS Basic

Solution:
 

In this Safety Functional Example, the EMERGENCY STOP control unit and a protective door are monitored by a 3RK3 modular safety system according to Category 2 in EN 954-1. When the emergency stop is actuated or the protective door opened, MSS Basic then switches off the downstream contactor with positively-driven contacts via the relay output according to stop category 0 in EN 60204-1.

Downloads

Download contents

Download

Documentation (English)  CD_FE_I_045_V10_EN.pdf ( 641 KB )
Documentation (German)  CD_FE_I_045_V10_DE.pdf ( 603 KB )
Documentation (French) CD_FE_I_045_V10_FR.pdf ( 605 KB )
Documentation (Italian) CD_FE_I_045_V10_IT.pdf ( 603 KB )
Project for Modular Safety System ES  fe02.zip ( 1 KB )

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.