×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 28998010, Entry date: 04/10/2008
(0)
Rate

Announcement Phase out: Electronic Timing Relays: Discontinuation 3RP1540-xxx30

  • Entry
  • Associated product(s)

Due to consumption of the discontinued ASIC, the 3RP1540 electronic timing relays will be re-developed. The new successor devices will be based on a microprocessor solution. The 12th digit of the order numbers will change from "0" to "1".

Date for the Phase-out Announcement : 2008-05-01


 

Due to consumption of the discontinued ASIC, the timing relays will  be re-developed on microprocessor basis. The new 3RP1540 timing relays, OFF-delay without auxiliary voltage, completely cover the functionality of the predecessor types. Furthermore, they offer a new extended time range up to 600 sec as well as new devices with wide voltage, 24-240 V AC/DC.

 

The discontinuation types on ASIC basis will remain available for delivery until 07/31/2008.

 

 

The 12th digit of the old products' order numbers will change from "0" to "1", see attachment.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.