×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ, Entry ID: 29034071, Entry date: 11/15/2016
(4)
Rate

What connecting cables are there for connections between the operating units and the different controllers?

  • Entry
  • Associated product(s)
SIMATIC operating units can communicate with many different controllers. For this you need different cables and cable types. This FAQ response gives you an overview of the types of communication, the cables that can be used and their interface assignments.

Overview

The list below contains only the most important connecting cables. More information about cables is available in the manuals.

Notes

  • Please note that some of the products listed here are discontinued and thus you cannot order them anymore. More information on the discontinuation of the products concerned is available in Entry ID: 23486974.
  • Only the beginning of the order number is displayed in each case in the table, because this gives the code of the cable type. The length is coded in the remaining digits not shown.

SIMATIC S5

No. Cable type / Special features

1

Operating Unit - SIMATIC S5 with AS 511

6XV1440-2A...


Fig. 01
TTY

Connector 1
15-pin sub-D male connector

Connector 2
15-pin sub-D male connector

Cable
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

Note
For TTY cable with special lengths > 10m you must solder 2 Zener diodes (12V) in the 15-pin connector to the operating unit (TTY active).

2

Operating Unit - CP 521 SI

6XV1440-2G...


Fig. 02

TTY

Connector 1
15-pin sub-D male connector

Connector 2
25-pin sub-D male connector

Cable
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

Note
For TTY cable with special lengths > 10m you must solder 2 Zener diodes (12V) in the 15-pin connector to the operating unit (TTY active).

3

Operating Unit - CP 523
6XV1440-2F...


Fig. 03

TTY
Connector 1
15-pin sub-D male connector

Connector 2
15-pin sub-D male connector

Cable
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

Note
For TTY cable with special lengths > 10m you must solder 2 Zener diodes (12V) in the 15-pin connector to the operating unit (TTY active).

4

Operating Unit - CPU 928B/945
6XV1440-2J...


Fig. 04

TTY

Connector 1
15-pin sub-D male connector

Connector 2
25-pin sub-D male connector

Cable
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

More cable connections for the SIMATIC S5 are given in the WinCC flexible Information System under "WinCC flexible Information > Kommunikation > SIMATIC S5 > Connection cables for SIMATIC S5".

SIMATIC 500/505 -- SIMATIC TI

Nr. Cable type / Special features

1

Operating Unit - SIMATIC 505
6XV1440-1M...


Fig. 05

RS422
Connector 1
9-pin sub-D male connector

Connector 2
9-pin sub-D female connector

Cable
3 x 2 x 0.14mm², shielded, max. length 300m
Connect shield to housing on both sides over a wide area

2

Operating Unit - SIMATIC 500/505
6XV1440-2K...


Fig. 06
V.24
Connector 1
15-pin sub-D male connector

Connector 2
9-pin sub-D female connector

Cable
5 x 0.14mm², shielded, max. length 15m
Connect shield to housing on both sides over a wide area

3

Operating Unit - SIMATIC 500/505
6XV1440-2L...


Fig. 07

V.24
Connector 1
15-pin sub-D male connector

Connector 2
25-pin sub-D male connector

Cable
5 x 0.14mm², shielded, max. length 15m
Connect shield to housing on both sides over a wide area

4

Operating Unit - SIMATIC 500/505
6XV1440-2M...


Fig. 08

RS422
Connector 1
9-pin sub-D male connector

Connector 2
9-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 300m
Connect shield to housing on both sides over a wide area

5

Operating Unit RS422 - SIMATIC 500/505 RS422
6XV1440-2N...


Fig. 09

RS422
Connector 1
25-pin sub-D male connector

Connector 2
9-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 300m
Connect shield to housing on both sides over a wide area

Note
Valid only for the following operating units:
TD10, TD20, OP20, OP30

More cable connections for the SIMATIC 500/505 are given in the WinCC flexible Information System under "WinCC flexible Information > Communication > SIMATIC 500/505 > Connection cables for SIMATIC 500/505".

Mitsubishi

No. Cable type / Special features

1

Operting Unit - Mitsubishi-Electric PLC
6XV1440-2P...


Fig. 10

RS422
Connector 1
9-pin sub-D male connector

Connector 2
8-pin Mini DIN male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 500m
Connect shield to housing on both sides over a wide area

2

Operating Unit - Mitsubishi-Electric PLC
6XV1440-2Q...


Fig. 11

RS422
Connnector 1
25-pin sub-D male connector

Connector 2
8-pin Mini DIN male connector

Cable
3 x 2 x 0.14mm², shielded, max. lenth 500m
Connect shield to housing on both sides over a wide area

3

Operating Unit - Mitsubishi-Electric PLC
6XV1440-2R...


Fig. 12

RS422
Connector 1
9-pin sub-D male connector

Connector 2
25-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 500m
Connect shield to housing on both sides over a wide area

4

Operating Unit - Mitsubishi FX
6XV1440-2S...


Fig. 13

RS422
Connector 1
25-pin sub-D male connector

Connector 2
25-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 500m
Connect shield to housing on both sides over a wide area

More cable connections for the Mitsubishi MELSEC are given in the WinCC flexible Information System under "WinCC flexible Information > Kommunikation > Mitsubishi MELSEC > Connection cables for Mitsubishi".

Telemecanique Uni-Telway

No. Cable type / Special features

1

Operating Unit - Telemecanique
6XV1440-1E...


Fig. 14

RS485
Connector 1
9-pin sub-D male connector

Connector 2
15-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 15m (up to junction box)
Connect shield to housing on both sides over a wide area

2

Operating Unit - Telemecanique TSX
6XV1440-1F...


Fig. 15

TTY
Connector 1
15-pin sub-D male connector

Connector 2
9-pin sub-D male connector

Cable
5 x 0.14mm², shielded, max. length 1000m

3

Operating Unit - Telemecanique TSX


Fig. 16

RS485
Connector 1
Dependent on the interface card

Connector 2
15-pin connector

Cable
9 x 0.14mm², shielded, max. length 10m
Connect shield to housing on both sides over a wide area

Note
Cable 6XV1440-2TE10 cannot be used.

More cable connections for Telemecanique are given in the WinCC flexible Information System under "WinCC flexible Information System > Communication > Telemecanique Uni-Telway > Connection cables for Telemecanique Bus".

Allen Bradley PLC-5

No. Cable type / Special features

1

Operating Unit - Allen Bradley PLC 5/20
6XV1440-2V...


Fig. 17

RS422
Connector 1
9-pin sub-D male connector

Connector 2
25-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 60m
Connect shield to housing on both sides over a wide area. Connect the shield contacts.

2

Operating Unit - Allen-Bradley PLC5 / RS422
6XV1440-2W...


Fig. 18

RS422
Connector 1
25-pin sub-D male connector

Connector 2
25-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 60m
Connect shield to housing on both sides over a wide area. Connect the shield contacts.

More cable connections for Allen Bradley are given in the WinCC flexible Information System under "WinCC flexible Information System > Communication > Allen Bradley > Connection cables for Allen Bradley".

Omron

No. Cable type / Special features

1

Operating Unit - Omron
6XV1440-2X...


Fig. 19

V.24
Connector 1
15-pin sub-D male connector

Connector 2
9-pin sub-D male connector

Cable
5 x 0.14mm², shielded, max. length 15m
Connect shield to housing on both sides over a wide area.

2

Operating Unit - Omron


Fig. 20

RS422

Connector 1
9-pin sub-D male connector

Connector 2
9-pin sub-D male connector

Cable
3 x 2 x 0.14mm², shielded, max. length 500m
Connect the shield contacts on both sides.

More cable connections for the Omron are given in the WinCC flexible Information System under "WinCC flexible Information System > Communcation > Omron Hostlink/Multilink > Connection cables for Omron Hostlink/Multilink".

Fanuc

No. Cable type / Special features

1

Operating Unit - GE Fanuc PLC


Fig. 21

Multiple-point cable 1

Connector 1
9-pin sub-D male connector

Connector 2
15-pin sub-D male connector

Cable
3 x 2 x 0.14mm, shielded, max. length 1200m
Connect shield to housing on both sides over a wide area, connect the shield contacts

Terminator
Insert terminator R = 120 Ohm (type 0207, for example)

More cable connections for the Fanuc are given in the WinCC flexible Information System under "WinCC flexible Information System > Communication > GE Fanuc > Connection cable for GE Fanuc".

Modicon Modbus

Cable connections for the Modicon Modbus are given in the manuals or in the WinCC flexible Information System under "WinCC flexible Information System > Communication > Modicon Modbus > Connection cables for Modicon Modbus > Connection cables for Modbus RTU protocol".

Special Connections

SIMATIC S5 cables for connecting a TD390 to an S5

No. Cable type / Special features

1

Operating Unit - SIMATIC S5


Fig. 22

TTY
Connector 1
9-pin sub-D female connector

Connector 2
15-pin sub-D male connector


MS Active Sync zero modem cable for communication between MS Active Sync and MP 270 and MP 370

No. Cable type / Special features

1



Fig. 23

RS232

Connector 1
9-pin sub-D female connector

Connector 2
9-pin sub-D female connector


SIMATIC S7 OP and PG/PC simultaneously to an MPI interface of the S7

No. Cable type / Special features

1

RS485

Bus cable:
6XV1830-1EH10

CPU male connector with PG female connector:
6ES7972-0BB11-0XA0 (90-degree cable exit)
6ES7972-0BB40-0XA0 (35-degree cable exit)
6ES7972-0BB50-0XA0 (90-degree cable exit, Fast Connect)

OP male connector:
6GK1500-0EA02 (180-degree cable exit)

The CPU connector and the OP connector are wired with the bus cable and plugged into both devices. Now you can connect the PG to the PG female connector of the connector on the CPU side. Refer also to entry 1070096.

Angular adapters
The angular adapter (9-pin) forwards all the signals in pin-compatible form. The RS422/RS232 converter (9-pin) is for connecting third-party PLCs that need an RS232 physical to a panel. When using the converter of the RS422, you must set the RS422 interface in the configuration tool. The adapter implements the signals purely physically outside the panel.

More information about angular adapters is available in Entry ID 22150270 and in this PDF document:

RS 422 - RS 232 Converter.pdf (174 KB)

Further Information
More connection options and descriptions of interfaces are given in the following manuals on communication.

Manual

Issue

Entry ID

Graphics and text-based OPs 05/99 1137086
Windows-based units 09/00 1145110
SIMATIC HMI
Communication
for Windows-based Systems User Manual Part 1
12/01 1405528
SIMATIC HMI
Communication
for Windows-based Systems User Manual Part 2
12/01 11165960

Additional Keywords
Third-party controllers, Coding


Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.