Entry type: FAQ, Entry ID: 29034071, Entry date: 08/24/2009
(1)
Rate

What connecting cables are there for connections between the operator panels and the different controllers?

  • Entry
  • Associated product(s)

Interface assignment of the cable types:
The operator panels can communicate with many different controllers. For this you need different cables and cable types. The tables below give you an overview of the types of communication and the cables that can be used.

Controller connections:

  1. SIMATIC S5  
  2. SIMATIC 500/505
  3. Mitsubishi FX
  4. Telemecanique Uni-Telway
  5. Allen Bradley
  6. Omron  
  7. FANUC 
  8. Modicon Modbus

Special connections:

  1. TD390 to S5
  2. Zero modem cable for Active Sync
  3. OP and PG/PC simultaneously to MPI

Miscellaneous:

The list below contains only the most important connecting cables. More cables are listed in the manuals. Please not that some products listed here are discontinued and thus you cannot order them anymore. More information on the discontinuation of the products concerned is available in Entry ID: 23486974.

1. SIMATIC S5 Cables for connecting an operator panel to SIMATIC S5
 

No. Cable type / Special features

1

Operator panel - SIMATIC S5 with AS 511

6XV1440-2A...

Bild 01
TTY

Connector 1:
15-pin Sub-D male connector

Connector 2:
15-pin Sub-D male connector

Cable:
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

Note:
For TTY cable with special lengths > 10m, you must solder 2 Zener diodes (12V) in the 15-pin connector to the operator panel (TTY active).

2

Operator panel - CP 521 SI

6XV1440-2G...

Bild 02
TTY
Connector 1:
15-pin Sub-D male connector

Connector 2:
25-pin Sub-D male connector

Cable:
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

Note:
For TTY cable with special lengths > 10m, you must solder 2 Zener diodes (12V) in the 15-pin connector to the operator panel (TTY active).

3

Operator panel - CP 523
6XV1440-2F...

Bild 03
TTY
Connector 1:
15-pin Sub-D male connector

Connector 2:
15-pin Sub-D male connector

Cable:
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

Note:
For TTY cable with special lengths > 10m, you must solder 2 Zener diodes (12V) in the 15-pin connector to the operator panel (TTY active).

4

Operator panel - CPU 928B/945
6XV1440-2J...

Bild 04
TTY

Connector 1:
15-pin Sub-D male connector

Connector 2:
25-pin Sub-D male connector

Cable:
5 x 0.14mm², shielded, max. length 1000m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

More cable connections to the SIMATIC S5 are available in the WinCC flexible Information System under "WinCC flexible Information > Communication > SIMATIC S5 > Connection cables for SIMATIC S5".

back

2. SIMATIC 500/505 Cables for connecting an operator panel to SIMATIC TI
 

No. Cable type / Special features

1

Operator panel - SIMATIC 505
6XV1440-1M...

Bild 05
RS422
Connector 1:
9-pin Sub-D male connector

Connector 2:
9-pin Sub-D female connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 300m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

2

Operator panel - SIMATIC 500/505
6XV1440-2K...

Bild 06
V.24
Connector 1:
15-pin Sub-D male connector

Connector 2:
9-pin Sub-D female connector

Cable:
5 x 0.14mm², shielded, max. length 15m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

3

Operator panel - SIMATIC 500/505
6XV1440-2L...

Bild 07
V.24
Connector 1:
15-pin Sub-D male connector

Connector 2:
25-pin Sub-D male connector

Cable:
5 x 0.14mm², shielded, max. length 15m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

4

Operator panel - SIMATIC 500/505
6XV1440-2M...

Bild 08
RS422
Connector 1:
9-pin Sub-D male connector

Connector 2:
9-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 300m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

5

Operator panel RS422 - SIMATIC 500/505 RS422
6XV1440-2N...

Bild 09
RS422
Connector 1:
25-pin Sub-D male connector

Connector 2:
9-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 300m
Connect shield to housing on both sides over a wide area

Note:

Valid for the following CPUs only:
TD10, TD20, OP20, OP30

Status: Discontinued since 01.10.2006

More cable connections to the SIMATIC 500/505 are available in the WinCC flexible Information System under "WinCC flexible Information > Communication > SIMATIC 500/505 > Connection cables for SIMATIC 500/505".

back

3. Mitsubishi  Cables for connecting an operator panel to Mitsubishi
 

No. Cable type / Special features

1

Operator panel - Mitsubishi Electric controller
6XV1440-2P...

Bild 10
RS422
Connector 1:
9-pin Sub-D male connector

Connector 2:
8-pin Mini DIN male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 500m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

2

Operator panel - Mitsubishi Electric controller
6XV1440-2Q...

Bild 11
RS422
Connector 1:
25-pin Sub-D male connector

Connector 2:
8-pin Mini DIN male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 500m
Connect shield to housing on both sides over a wide area

Status: discontinued

3

Operator panel - Mitsubishi Electric controller
6XV1440-2R...

Bild 12
RS422
Connector 1:
9-pin Sub-D male connector

Connector 2:
25-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 500m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

4

Operator panel - Mitsubishi FX
6XV1440-2S...

Bild 13
RS422
Connector 1:
25-pin Sub-D male connector

Connector 2:
25-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 500m
Connect shield to housing on both sides over a wide area

Status: Discontinued since 01.10.2006

More cable connections to the Mitsubishi MELSEC are available in the WinCC flexible Information System under "WinCC flexible Information > Communication > Mitsubishi MELSEC > Connection cables for Mitsubishi".

back

4. Telemecanique Uni-Telway Cables for connecting an operator panel to Telemecanique
 

No. Cable type / Special features

1

Operator panel - Telemecanique
6XV1440-1E...

Bild 14
RS485
Connector 1:
9-pin Sub-D male connector

Connector 2:
15-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 15m (up to junction box)
Connect shield to housing on both sides over a wide area

2

Operator panel - Telemecanique TSX
6XV1440-1F...

Bild 15
TTY
Connector 1:
15-pin Sub-D male connector

Connector 2:
9-pin Sub-D male connector

Cable:
5 x 0.14mm², shielded, max. length 1000m

3

Operator panel - Telemecanique TSX

Bild 16
RS485
Connector 1:
Dependent on the interface card

Connector 2:
15-pin connector

Cable:
9 x 0.14mm², shielded, length 10m
Connect shield to housing on both sides over a wide area

Note:
Cable 6XV1440-2TE10 cannot be used.

More cable connections to the Telemecanique are available in the WinCC flexible Information System under "WinCC flexible Information > Communication > Telemecanique Uni-Telway > Connection cables for Telemecanique bus".

back

5. Allen Bradley PLC-5 Cables for connecting an operator panel to Allen Bradley PLC-5
 

No. Cable type / Special features

1

Operator panel - Allen Bradley PLC5/20
6XV1440-2V...

Bild 17
RS422
Connector 1:
9-pin Sub-D male connector

Connector 2:
25-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 60m
Connect shield to housing on both sides over a wide area Connect the shield contacts.

2

Operator panel - Allen Bradley PLC5 / RS422
6XV1440-2W...

Bild 18
RS422
Connector 1:
25-pin Sub-D male connector

Connector 2:
25-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 60m
Connect shield to housing on both sides over a wide area Connect the shield contacts.

More cable connections to the Allen Bradley are available in the WinCC flexible Information System under "WinCC flexible Information > Communication > Allen Bradley > Connection cables for Allen Bradley".

back

6. Omron Cables for connecting an operator panel to Omron
 

No. Cable type / Special features

1

Operator panel - Omron  
6XV1440-2X...

Bild 19
V.24
Connector 1:
15-pin Sub-D male connector

Connector 2:
9-pin Sub-D male connector

Cable:
5 x 0.14mm², shielded, max. length 15m
Connect shield to housing on both sides over a wide area.

2

Operator panel - Omron  

Bild 20

RS422

Connector 1:
9-pin Sub-D male connector

Connector 2:
9-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm², shielded, max. length 500m
Connect the shield contacts on both sides.

More cable connections to the Omron are available in the WinCC flexible Information System under "WinCC flexible Information > Communication > Omron > Connection cables for Omron Hostlink/Multilink".

back

7. Fanuc Cables for connecting an operator panel to a Fanuc controller
 

No. Cable type / Special features

1

Operator panel - GE Fanuc controller

Bild 21
Multiple-point cable 1

Connector 1:
9-pin Sub-D male connector

Connector 2:
15-pin Sub-D male connector

Cable:
3 x 2 x 0.14mm, shielded, max. length 1200m
Connect shield to housing on both sides over a wide area, connect the shield contacts

Terminator:
Insert terminator R = 120 Ohm (e.g. type 0207)

More cable connections to the Fanuc are available in the WinCC flexible Information System under "WinCC flexible Information > Communication > GE Fanuc > Connection cables for GE Fanuc".

back

8. Modicon Modbus

Cable connections to the Modicon Modbus are available in the manuals or in the WinCC flexible Information System under "WinCC flexible Information System > Communication > Modicon Modbus > Connection cables for Modicon Modbus > Connection cables for Modbus RTU protocol".

back

9. Special connections - SIMATIC S5 Cables for connecting a TD390 to an S5
 

No. Cable type / Special features

1

Operator panel - SIMATIC S5

Bild 22
TTY
Connector 1:
9-pin Sub-D female connector

Connector 2:
15-pin Sub-D male connector

back

10. Special connections - MS Active Sync  Zero modem cable for communication between MS Active Sync and MP 270 and MP 370

No. Cable type / Special features

1


Bild 23
RS232

Connector 1:
9-pin Sub-D female connector

Connector 2:
9-pin Sub-D female connector

back

11. Special connections - SIMATIC S7  OP and PG/PC simultaneously to an MPI interface of the S7
 

No. Cable type / Special features

1
 

RS485

Bus cable:
6XV1830-1EH10

CPU plug with PG socket:
6ES7972-0BB11-0XA0 (90-degree cable exit)
6ES7972-0BB40-0XA0 (35-degree cable exit)
6ES7972-0BB50-0XA0 (90-degree cable exit, Fast Connect)

OP connector:
6GK1500-0EA02 (180-degree cable exit)

The CPU connector and the OP connector are wired with the bus cable and connected to both devices. Now you can connect the PG to the PG socket connector of the connector on the CPU side. See also Entry ID 1070096.

back

Note:
Only the beginning of the order number is displayed in each case in the table, because the type of cable is coded. The length is coded in the digits not shown at the back.

Angular adapters:
The angular adapter (9-pin) forwards all the signals in pin-compatible form. The RS422/RS232 converter (9-pin) is for connecting third-party PLCs to a panel that needs an RS232 physical. When using the converter of the RS422, you must set the RS422 interface in the configuration tool. The adapter implements the signals purely physically outside the panel.

More information on angular adapters is available in Entry ID 22150270 and in the following PDF document:

RS 422 - RS 232 Converter.pdf ( 174 KB )

Links:
More connection options and interface descriptions are also available in the following manuals on communication.
 

Manual

Edition

Entry ID

Graphics and text-based OPs 05/99 1137086
Windows-based devices 09/00 1145110
SIMATIC HMI
Communication
for Windows-based System User Manual Part 1
12/01 1405528
SIMATIC HMI
Communication
for Windows-based System User Manual Part 2
12/01 11165960

back

Keywords:
Third-party controllers, Coding