×
Siemens Industry Online Support
Siemens AG
SiePortal
Entry type: Product note Entry ID: 29097790, Entry date: 05/30/2008
(0)
Rate

Multi-IO Module with 2xCOM/2xLPT Released for Delivery

  • Entry
  • Associated product(s)

A Multi-IO module is now available for retrospective upgrading of PC interfaces of the SIMATIC Box PCs 627/627B/827B. It has two serial RS-232 and two parallel interfaces and requires one free PCI slot.

A Multi-IO module is now available for the SIMATIC Box PC for applications requiring serial or parallel communication with the PC. The PC architecture can be expanded by up to two serial and up to two parallel interfaces.

Technical features:

Function

Multi-IO Module

Module type

PCI module with parallel and serial PC interfaces

Design

PCI module (requires 1x PCI slot) with:
-  1 x serial (COM)
-  1 x parallel (LPT)

Can be expanded by means of an additional PCI slot cover with adapter (included in scope of supply) by:
-  one more serial and
-  one more parallel
interface

Serial interface

D-Sub, 9-pole, male ( PC standard)
Operating mode:
Handshaking, RS-232 Full Duplex

Parallel interface

D-Sub, 25-pole, female (PC standard)
Operating mode:
ECP / EPP / SPP / BPP

Communication

IRQ: Plug & Play,
I/O address: Plug & Play
32-byte Hardware FIFO

Released hardware

SIMATIC Box PCs 627/627B/827B

Released operating systems

Windows 2000 MUI (SP4)
Windows XP MUI (SP2)

Scope of supply

PCI module
PCI slot cover with adapter
Operating instructions
CD with driver software

 

Supply as separate component

Product

Order No.

Multi-IO PCI module with 2xCOM / 2xLPT

6ES7648-2CA01-0AA0

 

Supply as configuration component

SIMATIC Box PC 627

6ES7647-6A

.

.

.

-

.

.

.

.

 

SIMATIC Box PC 627

 

 

 

 

 

|

 

 

 

 

 

 

 

 

 

 

|

 

 

 

 

Expansion:

 

 

 

 

 

0

 

 

 

 

w/o expansion (HW);

 

 

 

 

 

2

 

 

 

 

PCI interface card with COM2, LPT1;


SIMATIC Box PC 627B

6ES7647-6B

.

.

.

-

.

.

.

.

 

SIMATIC Box PC 627B

 

 

 

 

 

|

 

 

 

 

 

 

 

 

 

 

|

 

 

 

 

Expansion:

 

 

 

 

 

0

 

 

 

 

2x PCI free;

 

 

 

 

 

1

 

 

 

 

1x PCI, 1x PCIe (x4) free;

 

 

 

 

 

4

 

 

 

 

PCI interface card with COM2, LPT1; 1x PCI free;

 

 

 

 

 

5

 

 

 

 

PCI interface card with COM2, LPT1; 1x PCIe (x4) free;


SIMATIC Box PC 827B

6ES7647-6M

.

.

.

-

.

.

.

.

 

SIMATIC Box PC 827B

 

 

 

 

 

|

 

 

 

 

 

 

 

 

 

 

|

 

 

 

 

Expansion:

 

 

 

 

 

0

 

 

 

 

2x PCI free;

 

 

 

 

 

4

 

 

 

 

PCI interface card with COM2, LPT1; 1x PCI free;

 

Photos

 

( 60 KB )  


 

( 44 KB )  

Multi-IO module

PCI slot cover with adapter

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.