×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 29167965, Entry date: 05/29/2008
(0)
Rate

Updated SIMATIC PCS 7 Safety Packages Released for Delivery

  • Entry
  • Associated product(s)

The SIMATIC PCS 7 Safety Packages for the Engineering System (SIMATIC PCS 7 Safety ES Packages) and the Operator System (SIMATIC PCS 7 Safety Matrix OS Packages) enable ordering of the SIMATIC PCS 7 software for Basic Process Control and Safety Applications in one package. Components of the SIMATIC Safety Matrix are also part of the SIMATIC PCS 7 Safety Packages. With immediate effect, the new components of the SIMATIC Safety Matrix V6.1 introduced with entry ID 27238104 will replace the corresponding predecessor versions in the SIMATIC PCS 7 Safety Packages.

1 Product description

SIMATIC PCS 7 Safety ES Packages

The standard SIMATIC PCS 7 Engineering software V7.0 (incl. SP1) is available in the form of cost-effective complete packages, so-called SIMATIC PCS 7 Safety ES Packages, together with software components for the engineering of the integrated safety technology.

Their configuration depends on the use of the SIMATIC PCS 7 Engineering Station as:

  • Combined Engineering/Operator station for small applications (productive operation is possible as operator station) or
  • Exclusive Engineering Station without quantity restriction (cannot be used for productive operation as operator station)

A SIMATIC PCS 7 Safety Matrix ES Extension Package furthermore enables you to expand an Engineering Station with S7 F Systems V6.0 and SIMATIC Safety Matrix Tool V6.1 at a later date.

SIMATIC PCS 7 Safety Matrix OS Packages

The Safety Matrix Viewer V6.1 can be purchased together with the SIMATIC PCS 7 OS software V7.0 in the cost-effective SIMATIC PCS 7 Safety Matrix OS Package. The latter’s composition differs by the SIMATIC PCS 7 OS software, which depends on the OS Single Station or OS Client target system.

Using a SIMATIC PCS 7 Safety Matrix OS Extension Package, a SIMATIC PCS 7 OS Single Station or a SIMATIC PCS 7 OS Client can subsequently be expanded with the SIMATIC Safety Matrix Viewer V6.1.

2 Product spectrum

2.1 Ordering data

The SIMATIC PCS 7 Safety Packages are now being shipped with components of the latest SIMATIC Safety Matrix V6.1. The order no.’s of the SIMATIC PCS 7 Safety Packages and the prices have not changed. The designation of the SIMATIC PCS 7 Safety Packages has changed as follows:
 

Designation

Order No.

SIMATIC PCS 7 Safety ES Packages

SIMATIC PCS 7 Safety ES Package for AS/OS V7.0
runs under Windows XP Professional

combination of:

- S7 F Systems V6.0, 2 languages (German, English), Floating License for 1 user

- SIMATIC PCS 7 Engineering Software AS/OS V7.0, 6 languages (German, English, French, Italian, Spanish, Chinese), Floating License for 1 user

 

• 250 PO
incl. AS/OS Engineering and AS/OS Runtime license for 250 POs (OS productive operation possible)

6ES7 651-6AA07-0YA5

• PO unlimited
incl. AS/OS Engineering license PO unlimited and AS Runtime license for 600 POs (2-hour OS test operation, no OS productive operation)

6ES7 651-6AF07-0YA5

SIMATIC PCS 7 Safety Matrix ES Package für AS/OS V7.0
runs under Windows XP Professional

combination of:

S7 F Systems V6.0, 2 languages (German, English), Floating License for 1 user

Safety Matrix Tool V6.1, 2 languages (German, English), Floating License for 1 user

SIMATIC PCS 7 Engineering Software AS/OS V7.0, 6 languages (German, English, French, Italian, Spanish, Chinese), Floating License for 1 user

 

• 250 PO
inkl. AS/OS Engineering- und AS/OS Runtime-Lizenz für 250 PO (OS-Produktivbetrieb möglich)

6ES7 651-6BA07-0YA5

• PO unlimited
incl. AS/OS Engineering license PO unlimited and AS Runtime license for 600 POs (2-hour OS test operation, no OS productive operation)

6ES7 651-6BF07-0YA5

SIMATIC PCS 7 Safety Matrix ES Extension Package V7.0
runs under Windows XP Professional

combination of:

S7 F Systems V6.0, 2 languages (German, English), Floating License for 1 user

Safety Matrix Tool V6.1, 2 languages (German, English), Floating License for 1 user

6ES7 651-6BX07-0YA5

SIMATIC PCS 7 Safety Matrix OS Packages

SIMATIC PCS 7 Safety Matrix OS Single Station Package V7.0
runs under Windows XP Professional

combination of:

- SIMATIC PCS 7 OS Software Single Station V7.0 for 250 POs, 6 languages (German, English, French, Italian, Spanish, Chinese), Single License for 1 installation

- Safety Matrix Viewer V6.1, 2 languages (German, English), Floating License for 1 user

6ES7 652-6AA07-0YA0

SIMATIC PCS 7 Safety Matrix OS Client Package V7.0
runs under Windows XP Professional

combination of:

- SIMATIC PCS 7 OS-Software Client V7.0, 6 languages (German, English, French, Italian, Spanish, Chinese), Floating License for 1 user 

Safety Matrix Viewer V6.1, 2 languages (German, English), Floating License for 1 user

6ES7 652-6CX07-0YA5

SIMATIC PCS 7 Safety Matrix OS Extension Package V7.0
runs under Windows XP Professional

consisting of: Safety Matrix Viewer V6.1, 2 languages (German, English), Floating License for 1 user

6ES7 652-6BX07-0YA5

Safety Matrix Tool V6.0 and Safety Matrix Viewer V6.0 can be upgraded to V6.1 (see entry ID 27238104 for upgrade ordering data)