×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 29200532, Entry date: 05/19/2008
(0)
Rate

Sales and delivery release for SINUMERIK Machine Push Button Panel MPP 310 IEH

  • Entry
  • Associated product(s)

With immediate effect, the new SINUMERIK Push Button Panel MPP 310 IEH
(Machine Push Button Panel, width 310 mm for Industrial Ethernet,
with HT 8 connection) has been released for sales and delivery.
The MPP 310 IEH is the ideal supplement to the operator panel front OP 08T
for the new SIEMENS controller generation SINUMERIK solution line.

Like the MPP 483 IEH, the SINUMERIK Machine Push Button
Panel MPP 310 IEH is equipped with 6 large long-stroke keys
for convenient machine operation and a membrane keyboard
enabling powerful setup functions.
The MPP 310 IEH can be used for most varied machine applications
requiring maximum ergonomics and operator flexibility.
A DIN-A4 foil (for laser printer) for labeling the slide-in labels
and a set of colored key caps are included.
The SINUMERIK Machine Push Button Panel is fastened from the rear
using special tensioning pieces which are also included.
 

Configuration

     1    Spindle override
     2    Feed override
     3    8 user keys (long-stroke keys, Schlegel)
           with LEDs, slide-in labels
     4    Blanking cover for retrofitting the Electronic Key System
           EKS (Euchner)
     5    25 function keys with LEDs (membrane keys), slide-in labels
     6    Handheld unit connection, Handheld Terminal HT 8
     7    Emergency stop override key
     8    Emergency stop button
     9    4 extension keys (3SB3 keys) with LEDs, slide-in labels

 

Technical data
 

  Input voltage   DC 24 V            
  Power consumption, max.  25 W
  Degree of protection acc. to
  DIN EN 60529 (IEC 60529)
     Front
     Rear
 

  IP54
  IP00

  Humidity classification
  according to
  DIN EN 60721-3-3
  Cl. 3K5  condensation and formation of ice
  excluded.
  Low temperature 0°C
  Relative air humidity
      Storage
      Transport
      Operation
 
 5 ... 95 % at 25 °C
 5 ... 95 % at 25 °C
 5 ... 80% at 25 °C
  Ambient temperature
      during storage
      during transport
      during operation
        - Front
        - Rear

  -20 ... +60 °C
  -20 ... +60 °C

  0 ... 45 °C
  0 ... 55 °C
  Weight, approx.   3 kg
  Dimensions
      Width
      Height
      Depth

  310 mm
  295 mm
  140/105 mm (105 mm without using handwheel
   connections)
  Panel cutout
      Width
      Height

  278.5mm
  276.5 mm

 

Integration

The SINUMERIK Push Button Panel MPP 310 IEH can be used on

  • SINUMERIK 840D sl
  • SINUMERIK 840Di sl

Order number

  • SINUMERIK Push Button Panel MPP 310 IEH       
    6FC5303-1AF20-8AA1


For more detailed information, please contact your local Siemens office.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.