×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 29983302, Entry date: 07/11/2008
(0)
Rate

Release of WinCC/ProAgent V6.0 SP4 for WinCC V7.0

  • Entry
  • Associated product(s)

The WinCC option package SIMATIC WinCC/ProAgent V6.0 SP4 has been released for SIMATIC WinCC V7.0. 

The WinCC option package SIMATIC WinCC/ProAgent V6.0 SP4 has been tested with and is released for SIMATIC WinCC V7.0. 

There is one restriction:

  • When using SIMATIC WinCC/ProAgent V6.0 SP4 and SIMATIC WinCC V7.0, we recommend the continued use of the old designs.   

Additional information can be found in the delivery releases for ProAgent V6.0 SP4 (entry ID 24796682) and WinCC V7.0 (entry ID: 29501428). 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.