×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 30006361, Entry date: 08/12/2008
(0)
Rate

Sales/Delivery Release: SIMATIC Mobile Panel 277 IWLAN

  • Entry
  • Associated product(s)

 

Effective immediately, the SIMATIC Mobile Panel 277 IWLAN (non-safety, wireless) is available ex warehouse. The SIMATIC Mobile Panel 277 IWLAN featuring an 8" TFT touchscreen with 64K colors expands the family of the SIMATIC Mobile Panels by the first wireless device in the 270 series performance class.    
 



The new device makes available the advantages of a Mobile Panel in the 270 series performance class in a wireless manner: 

  • Wiring work for the connection boxes no longer applicable 
  • Handling of wires during the operation no longer applicable 
  • Flexible in application with automatic zone detection 
  • Used when direct visual contact to the process is required, e.g., during precise setup or the exact adjustment of process parameters 

Thus, projects for wireless applications can now also be implemented that, e.g., 

  • Cover many different connection areas 
  • Cover larger connection areas 

The device can be configured with WinCC flexible 2007 Standard (HSP); features include direct keys and optionally zone functionality (when using transponders), but not a STOP pushbutton or enabling keys. 

 

Effective immediately, the SIMATIC Mobile Panel 277 IWLAN is available ex warehouse.

Object of the Release: SIMATIC Mobile Panel 277 IWLAN
Delivery Start: July 2008
Contacts: Contact: Siemens Partners on the Internet
Catalog: CA01, ST80, A&D Mall
Internet Links: http://www.siemens.com/hmi-selection-tool
http://www.siemens.com/mobile-panels


The Mobile Panel 277 IWLAN is offered in two equipment versions (with or without additional control elements) and supports PROFINET via IWLAN. The connection to PROFINET takes place via an access point, the connection to the optional zone system via transponders.     

 

SIMATIC Mobile Panel 277 IWLAN, optionally with Transponder

Product Highlights

  • High-contrast 7.5" TFT touchscreen display (VGA resolution, 640 x 480 pixels) featuring 64K colors and 18 membrane keys with LED 
  • Externally accessible USB port 
  • Onboard PROFINET 
  • Zone handling with transponders (e.g. automatic screen selection) 
  • Through the zone IDs, machine-specific HMI authorizations or actions can be executed depending on the zone 
  • Wireless, mobile operator control & monitoring without wiring work (connection boxes) and without handling of wires during the operation
  • Hot-swapping of the rechargeable (operating) batteries while in operation 
  • Configurable direct keys (PN I/O)
  • Support of scripts 
  • Use of archive (MultiMediaCard)
  • Non-volatile, maintenance-free alarm buffer 
  • Pocket Internet Explorer for the display of HTML pages 
  • Based on Microsoft Windows CE 5.0
  • Configurable with WinCC flexible 2007 Standard (HSP)

Ordering Data

Product Name Order Number
Mobile Panel
Mobile Panel 277 IWLAN 6AV6 645-0DD01-0AX0
Mobile Panel 277 IWLAN with Handwheel, Key-operated Switch and Illuminated Pushbuttons  6AV6 645-0DE01-0AX0


Accessories for the Mobile Panel 277 IWLAN

Keyboard Labeling Strips 
Package for the Labeling of 6 Devices (2 Sheets with 3 Sets each) incl. Replacement Stickers for Caps
6AV6 671-5BF00-0AX0
Protective Film 6AV6 671-5BC00-0AX0
Memory Card MMC (MultiMediaCard), 64 MB 6AV6 671-1CB00-0AX0
Service Package 6AV6 671-5CA00-0AX1


Documentation (free Download at 29036579)

Operating Manual Mobile Panel 277 IWLAN, German 6AV6 691-1DM01-2AA0
Operating Manual Mobile Panel 277 IWLAN, English 6AV6 691-1DM01-2AB0
Operating Manual Mobile Panel 277 IWLAN, French 6AV6 691-1DM01-2AC0
Operating Manual Mobile Panel 277 IWLAN, Italian 6AV6 691-1DM01-2AD0
Operating Manual Mobile Panel 277 IWLAN, Spanish 6AV6 691-1DM01-2AE0
Operating Manual Mobile Panel 277 IWLAN, Japanese Not orderable; only offered as PDF download
Getting Started, German 6AV6691-1EM01-2AA0
Getting Started, English 6AV6691-1EM01-2AB0
Getting Started, Japanese Not orderable; only offered as PDF download


Starter Package Mobile Panel 277 IWLAN

Starter Package 277 IWLAN
Consisting of:
 • 1 Mobile Panel 277 IWLAN with Handwheel, Key-operated Switch and Illuminated Pushbuttons
 • 1 Charging Station
 • 1 Extra Rechargeable Battery
 • SIMATIC WinCC flexible 2007 Standard
 • Voucher for 1 Year of Software Update Service
6AV6 651-5GA01-0AA0


Furthermore, the following System Components and Accessories for Mobile Panels remain available unchanged:  

Accessories and System Components
Charging Station for Mobile Panel 277 IWLAN 6AV6 671-5CE00-0AX0
Extra Battery (Rechargeable Main Battery) 6AV6 671-5CL00-0AX0
AC Adapter incl. Power Cables (EU, US, UK, Japan) 6AV6 671-5CN00-0AX1
Transponder 6AV6 671-5CM00-0AX0
Service Package Mobile Panel 277 IWLAN 6AV6 574-1AA04-4AA0