×
Siemens Industry Online Support
Siemens AG
Entry type: Application example, Entry ID: 31535566, Entry date: 10/25/2013
(5)
Rate

Wizard for creating connection data for Modbus/TCP communication (Modbus/TCP Wizard)

  • Entry
  • Associated product(s)
The integrated PROFINET interface of the SIMATIC S7-CPUs in addition to PROFINET also enables Modbus TCP communication.

The configuration of the Modbus/TCP communication via this integrated PROFINET interface is possible using additionally ordered blocks for Modbus/TCP communication: "SIMATIC Modbus/TCP PN CPU" (2XV9450-1MB02).

Solution
For easy configuration of this Modbus/TCP communication (TCP native) we offer you the Modbus/TCP Wizard as a free download.

Modbus/TCP Wizard


Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.