×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 31645447, Entry date: 10/27/2008
(0)
Rate

Types of couplings and their typical features

  • Entry
  • Associated product(s)

 

QUESTION:

 

 

 

 

 

What are the most common types of couplings and what typical characteristics do they have?


ANSWER / REMEDY / NOTES:

     

  

1.

Tooth coupling

 

 

·       Double-jointed tooth coupling for compensating angular displacement, parallel and axial misalignment

·       Low restoring force in the case of shaft misalignment

·       Long-term lubrication

·       Small dimensions

·       Can be used with high impact loads

·       Can be used for both directions of rotation
 

 

 

    

 

 

Tooth coupling

     
 

2.

Multiple-disc coupling

 

 

·       Zero backlash, torsionally rigid solid steel coupling

·       Compensation of radial, angular and axial shaft misalignments with two flexible disc packages

·       Stainless steel disc packages are not subject to wear

·       Simple installation

·       High temperature range of up to 280 °C
 

   

 

 

Multiple-disc coupling

 

 

 

 

3.

Elastic pin coupling

 

 

·       Elastic, buckle-proof, universal coupling for the highest torques with good repositioning option

·       Compact and lightweight design, low moments of inertia

·       Suitable for plug-in assembly
 

        

 

 

Elastic pin coupling

 

 

 

 

4.

Flexible claw coupling

 

 

·       Flexible, buckle-proof universal coupling

·       Extremely compact design, high power density

·       Ideally suited for plug-in assembly
 

           
    Flexible claw coupling
   

 

 

5.

Hydraulic coupling

 

 

·       Smooth and jolt-free start-up and acceleration of large masses for non-loaded motor start-up

·       Torque limitation during start-up and in the event of an overload

·       Outstanding vibration isolation and shock absorption

·       Non-wearing torque transmission
 

                  

 

 

Hydraulic coupling

     

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.