×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 31695388, Entry date: 10/27/2008
(0)
Rate

Cancellation, SIMOSTEP and FM-STEPDRIVE, stepping drives

  • Entry
  • Associated product(s)

Involves the following Order Nos. [MLFBs]:
Power unit FM-STEPDRIVE 6SN1227-2ED10-0HA0
Stepping motors SIMOSTEP 1FL3*

FM-STEPDRIVE 6SN1227-2ED10-0HA0 and SIMOSTEP 1FL3*  will be cancelled effective 1.10.2008 and will only be available as spare part.


The FM-STEPDRIVE and SIMOSTEP products can no longer be installed in the technology available and as announced in January 2008 (Article 27246190), will be cancelled.

Order Nos. [MLFBs] involved:
Power unit FM-STEPDRIVE
6SN1227-2ED10-0HA0
Stepping motors SIMOSTEP 1FL3
1FL3041-0AC31-0BK0 (Mmax 2Nm without brake)
1FL3041-0AC31-0BJ0 (Mmax 2Nm with brake)
1FL3042-0AC31-0BK0 (Mmax 4Nm without brake)
1FL3042-0AC31-0BJ0 (Mmax 4Nm with brake)
1FL3043-0AC31-0BG0 (Mmax 6Nm without brake)
1FL3043-0AC31-0BH0 (Mmax 6Nm with brake)
1FL3061-0AC31-0BG0 (Mmax 10Nm without brake)
1FL3062-0AC31-0BH0 (Mmax 10Nm with brake)
1FL3061-0AC31-0BG0 (Mmax 15Nm without brake)
1FL3062-0AC31-0BH0 (Mmax 15Nm with brake)

The listed products will be cancelled effective 1.10.2008 and will not be replaced.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.