×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 31771769, Entry date: 10/14/2008
(0)
Rate

Compatibility Restrictions for EXM448 / EXM448-1 Modules and D7-SYS

  • Entry
  • Associated product(s)

Under certain configurations there is a compatibility restriction for the EXM448 (Revision 8) and EXM448-1 (Revision 11) modules in conjunction with D7-SYS (6.2 + SP2 / 7.0).

In order to ensure proper operation of the EXM448 Revision 8 module (order no. 6DD1607-0EA0) and EXM448-1 Revision 11 module (order no. 6DD1607-0EA1) together with D7-SYS (V6.2 + SP2 and higher), the modules must be upgraded.

The EXM448 Revision 8 module (order no. 6DD1607-0EA0) must be upgraded to Revision 9.

The EXM448-1 Revision 11 module (order no. 6DD1607-0EA1) must be upgraded to Revision 12.

 

Overview EXM448(-1) with the following FM458 modules and D7-SYS versions:

  1. F1) FM458-1 DP (FW 1.x) and EXM448 (Rev. 8) with D7-SYS V6.2 SP2 and higher.
    Compatibility restriction. The EXM module must be upgraded.
  2. FM458-1 DP (FW 1.x) and EXM448-1 (Rev. 11) with D7-SYS V6.2 SP2 and higher.
    Compatibility restriction. The EXM module must be upgraded.
  3. FM458-1 DP (FW 1.x) and EXM448 (Rev. 8) with D7-SYS up to but excluding V6.2 SP 2.
    No compatibility restriction. When you change to a new D7-SYS version the EXM module must be upgraded.
  4. FM458-1 DP (FW 1.x) and EXM448-1 (Rev. 11) with D7-SYS up to but excluding V6.2 SP 2.
    No compatibility restriction. When you change to a new D7-SYS version the EXM module must be upgraded.
  5. FM458-1 DP (FW 2.x) EXM448 (Rev. 8) D7-SYS Vx.x
    Compatibility restriction. The EXM module must be upgraded.
  6. FM458-1 DP (FW 2.x) EXM448-1 (Rev. 11) D7-SYS Vx.x
    Compatibility restriction. The EXM module must be upgraded.

The modules will be upgraded free of charge. Please contact your SIMATIC Partner at your local Siemens office for this purpose.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.