×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 31800665, Entry date: 10/07/2008
(0)
Rate

STEPDRIVE C/ C+: Discontinuation of type

  • Entry
  • Associated product(s)

STEPDRIVE C and C+  have been discontinued as per October 1, 2008.

STEPDRIVE C/C+ and the corresponding stepper motors are only available as spare part.

In the future, STEPDRIVE C/ C+ products can no longer be manufactured using the current
technology and will therefore be discontinued without replacement as per October 1, 2008
.

MLFBs (order nos.) affected:

Power units

Power unit STEPDRIVE C       6FC5548-0AA00-0AA0

Power unit STEPDRIVE C+     6FC5548-0AA02-0AA0

Stepper motors:

6FC5548-0AB03-0AA0

Motor 3.5 Nm

6FC5548-0AB06-0AA0

Motor 6 Nm

6FC5548-0AB08-0AA0

Motor 9 Nm

6FC5548-0AB12-0AA0

Motor 12 Nm

6FC5548-0AB18-0AA0

Motor 18 Nm

6FC5548-0AB25-0AA0

Motor 25 Nm

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.