×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 32201963, Entry date: 08/01/2016
(11)
Rate

SIMATIC PCS 7 Standard Architectures ( V9.0 / V8.2 / V8.1 / V8.0 / V7.1 / V7.0 )

  • Entry
  • Associated product(s)
SIMATIC PCS 7 architectures and the components that are required to implement them

For the SIMATIC PCS 7 architectures, various options and design choices are illustrated. SIMATIC PCS 7 is a highly scalable Process Control System with numerous topologies based on redundancy, optional hardware and software functions.


 
Main contents
This document helps you select:
  • Architecture based on the number of users, inputs and outputs
  • SIMATIC PCS 7 options for example SIMATIC BATCH, SIMATIC Route Control, Asset Management and Field Bus
  • Level of system availability and network toplogies

Documentation

SIMATIC PCS 7 Standard Architectures (V9.0)
SIMATIC PCS 7 Standard Architectures (V8.2)
SIMATIC PCS 7 Standard Architectures (V8.1 SP1)
  SIMATIC PCS 7 Standard Architectures (V8.1)
  SIMATIC PCS 7 Standard Architectures (V8.0 SP1)
  SIMATIC PCS 7 Standard Architectures (V7.1 SP2)
  SIMATIC PCS 7 Standard Architectures (V7.0 SP1)

Last Changes
SIMATIC PCS 7 Standard Architectures (V9.0) updated to version V2.2.

Chapter 17.8 Power supply system SITOP 8600 extended by:

  • UPS module UPS8600
  • Battery module LiFePO2
  • Battery module BAT8600 Pb
  • CNX8600 (8 x 2,5A)


 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.