×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 32770955, Entry date: 09/05/2013
(2)
Rate

Multimedia-based demonstration system "SIMATIC PCS 7 LAB Collection"

  • Entry
  • Associated product(s)
Requirement The automation of laboratories presents particular challenges: The pressure to reduce time and costs requires a flexible, laboratory-compatible system that provides reliable control and monitoring of the trial process. ...
Requirement
The automation of laboratories presents particular challenges: The pressure to reduce time and costs requires a flexible, laboratory-compatible system that provides reliable control and monitoring of the trial process.

Siemens supplies the perfect answer with the SIMATIC PCS 7 LAB Collection.

Solution
One of the main tasks in process development is obtaining information on reactions and procedures. For this reason, laboratory trials are of crucial importance. Today, countless series of trials continue to be carried out in many laboratories in order to determine the most suitable reaction parameters and the most favorable mixing ratios of input materials. At this stage, automation solutions tailor-made for laboratories can significantly facilitate the execution of trials and the reproducibility of the trial results. The series of trials can run completely automatically without supervising personnel and processes are brought to a safe state if any unexpected events occur. After successful synthesis, the solutions for control tasks can easily be transferred in scale-up for use in the test center, pilot plants and production.

Content
The multimedia-based demonstration system offers properties and selected functions of the modular laboratory automation system PCS 7 LAB Collection.
A demonstration system is an automatically running or interactive operable animation. Technical contexts, products, functional correlations and user instructions are presented as films. This enables you to expand your know-how quickly, conveniently and easily.



 

Multimedia Presentation System



 Registrierung notwendig  Download Media System (1,2 GB)


Last changes
07/2013 - Teaser integrated

Additional Keywords
Video


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.