×
Siemens Industry Online Support
Siemens AG
Entry type: Download, Entry ID: 33119786, Entry date: 10/17/2018
(6)
Rate

SIMOTION Firmware Support Package

  • Entry
  • Associated product(s)
Download of the SIMOTION Firmware Support Package for SIMOTION firmware version change (Runtime kernel) via device update tool

With the device update tool, SIMOTION provides a user-friendly solution for upgrading SIMOTION devices - both for machine manufacturers and machine operators.

Before you can upgrade the firmware (V4.1 SP2 or later), you have to install the latest Firmware Support Package (FWSP).
With each new Firmware Version we will deliver the corresponding FWSP.

The FWSP is provided hereby separately for download.

Firmware Support Package for SIMOTION:
 

SIMOTION devices supported

SIMOTION
Firmware Version

Firmware Support Package
D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN

 V5.2 SP1 (V5.2.1.0)

Delivery release see item ID 109755520

 Registrierung notwendig  SIMOTION_FWSP_V5_2_SP1.zip (137,5 MB)
 Registrierung notwendig  SHA-256-checksum.txt (1 KB)

Information about SHA-256 you can find at ID 109483101 

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN
 V5.1 HF6 (V5.1.0.6)

Delivery release see item ID 109761103 

 Registrierung notwendig  SIMOTION_FWSP_V5_1_HF6.zip (132,3 MB)
 Registrierung notwendig   Registrierung notwendig  SHA-256-checksum.txt (1 KB) (1 KB) 

Information about SHA-256 you can find at ID 109483101 

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN


 V5.1 HF1 (V5.1.0.1)

Delivery release see item ID 109749349 

 Registrierung notwendig  SIMOTION_FWSP_V5_1_HF1.zip (119,5 MB)
  SHA-256-checksum.txt (1 KB)

Information about SHA-256 you can find at ID 109483101 

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN


V4.5 HF3 (V4.5.0.3)

Delivery release see item ID 109747062

 Registrierung notwendig  SIMOTION_FWSP_V4_5_HF3.zip (110,2 MB) 
  SHA-256-checksum.txt (1 KB)

Information about SHA-256 you can find at ID 109483101

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN

V4.5 HF1 (V4.5.0.1)

Delivery release see item ID 109742328 

 Registrierung notwendig  SIMOTION_FWSP_V4_5_HF1.zip (110,2 MB) 

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN


The FWSP V4.4 HF18 includes for SIMOTION D410-2/D4x5-2 the HF17 and
for SIMOTION C240/C240 PN the HF11

Delivery release see item ID 109742211 

 Registrierung notwendig  SIMOTION_FWSP_V4_4_HF18.zip (103,7 MB)
  SHA-256-checksum.txt (1 KB) 

Information about SHA-256 you can find at ID 109483101

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN


V4.4 HF11 (V4.4.0.11)

Delivery release see item ID 109480712

  Registrierung notwendig  SIMOTION_FWSP_V4_4_HF11.zip
 (104,8 MB)

Safety information
Please read item ID 109740097

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN

V4.4 HF6 (V4.4.0.6)

Delivery release see item ID 109476895

 Registrierung notwendig  SIMOTION_FWSP_V4_4_HF6.zip (103,9 MB)

Safety information
Please read item ID 109740097 

D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN

V4.4 HF4 (V4.4.0.4)

Delivery release see item  ID 107586910

SIMOTION_FWSP_V4_4_HF4.zip
( 106179 KB )


Safety information
Please read item ID 109740097 

D410-2, D425-2, D435-2, D445-2, D455-2

C240, C240 PN

V4.4 HF1 (V4.4.0.1)

Delivery release see item ID 96311883

SIMOTION_FWSP_V4_4_HF1.zip
( 104305 KB )


Safety information
Please read item ID 109740097 

 
The following versions are discontinued, see entry-ID 109760364

D410, D425, D435, D445-1 and
D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN
V4.3 SP1 HF23 (V4.3.1.23)

Delivery release see item ID 105075028

SIMOTION_FWSP_V4_3_SP1_HF23.zip
( 132987 KB )

  SHA-256-checksum.txt (1 KB) 

Information about SHA-256 you can find at ID 109483101

D410, D425, D435, D445-1 and
D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN
V4.3 SP1 HF17 (V4.3.1.17)

Delivery release see item ID 80959800

SIMOTION_FWSP_V4_3_SP1_HF17.zip
( 127486 KB )
D410, D425, D435, D445-1 and
D410-2, D425-2, D435-2, D445-2, D455-2
C240, C240 PN
V4.3 SP1 HF12 (V4.3.1.12)

Delivery release see item ID 68202648

SIMOTION_FWSP_V4_3_SP1_HF12.zip
( 126064 KB )
D410, D425, D435, D445-1 and
D410-2, D425-2, D435-2, D445-2,
D455-2
C240, C240 PN
V4.3 SP1 HF9 (V4.3.1.9)

Delivery release see item ID 66522791

33119786_SIMOTION_FWSP_V4_3_SP1_HF9.zip ( 126397 KB )
D410, D425, D435, D445-1 and
D410-2 DP, D410-2 DP/PN, D425-2, D435-2, D445-2,
D455-2
C240, C240 PN
V4.3 SP1 HF3 (V4.3.1.3)

Delivery release see item ID 61003253

33119786_SIMOTION_FWSP_V4_3_SP1_HF3.zip ( 126374 KB )
D410, D425, D435, D445-1 and
D410-2 DP, D425-2, D435-2, D445-2, D455-2

C240, C240 PN

D410-2: V4.3 SP1 HF2 (V4.3.1.2)
all other devices: V4.3 SP1 HF1 (V4.3.1.1)

Delivery release see item ID 60997586

33119786_SIMOTION_FWSP_V4_3_SP1_HF2.zip ( 125209 KB )
D410, D425, D435, D445-1 and D425-2, D435-2, D445-2, D455-2

C240, C240 PN

V4.3 SP1 HF1 (V4.3.1.1)

Delivery release see item ID 61002935

33119786_SIMOTION_FWSP_V4_3_SP1_HF1.zip ( 125231 KB )
D410, D425, D435, D445/D445-1/D445-2 and D455-2

C240, C240 PN

V4.2 SP1 HF12 (V4.2.1.12)

Delivery release see item ID 63272442

HF12 supersedes all previous HF of V4.2 SP1.

33119786_SIMOTION_FWSP_V4_2_SP1_HF12.zip ( 100106 KB )

  SHA-256-checksum.txt (1 KB) 

Information about SHA-256 you can find at ID 109483101

D410, D425, D435 and D445/D445-1

C230-2, C240, C240 PN

V4.1 SP5 HF15 (V4.1.5.15)

Delivery release see item ID 44466817

SIMOTION_FWSP_V4_1_SP5_HF15.zip
( 74337 KB )
D410, D425, D435 and D445/D445-1

C230-2, C240, C240 PN

V4.1 SP5 (V4.1.5.6)

Delivery release see item ID 53013769

SIMOTION_FWSP_V4_1_SP5_HF6.zip
( 73743 KB )
D410, D425, D435 and D445/D445-1

C230-2, C240, C240 PN

V4.1 SP2 HF6

Delivery release see item ID 34789656

For D410 please read the following info file.
  D410_FW-Update_information.wri ( 6 KB )

 

SIMOTION_FWSP_V4_1_SP2_HF6.zip
( 58683 KB )

D410, D425, D435 and D445/D445-1

 

C230-2, C240, C240 PN

V4.1 SP2 HF3

Delivery release see item ID 34057368

SIMOTION SCOUT V4.1 SP2 + HF4 (incl. FWSP) is also provided as download, see article ID 34058968

 SIMOTION_FWSP_V4_1_SP2_HF3.zip
( 58679 KB )

More detailed information regarding the relevant SIMOTION versions is provided in the above-mentioned delivery releases.

At present, the firmware for SIMOTION P cannot be upgraded due to the dependency on further Windows components such as SIMATIC Net.

Please carefully read the Readme file included in the Firmware Support Package.

The installation of the FWSP does not affect the SCOUT version.
The version of the installed FWSP can be checked via "Programs>SIMATIC>Information>Installed Software" alternatively SCOUT (Help > About... > und Button "System info...").


Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the Read_OSS file.
Special information for resellers:

The information and the license terms in the Read_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  Read_OSS.ZIP (1,4 MB)

Availability of Source Code
Certain license conditions of third-party software components used in this product may require Siemens to provide you with the source code and additional information for such components. In most cases, Siemens provides this information on or with the device. In case Siemens is technically unable to do so, you may request a copy of this OSS source code against payment of shipping and handling charges. Please send your request to the address provided at the end of this section.

Siemens AG 
Digital Factory
Customer Services DF&PD
DF CS SD CCC TS
Gleiwitzer Str. 555
90475 Nuernberg, Germany
Internet: http://www.siemens.com/automation/support-request
Tel.: +49 911 895 7222
Email: support.automation@siemens.com